XYSG - 【高精度】XY轴直线式滚珠 -千分尺旋钮-
Misumi
FA工厂自动化
17_滑台
Powered by
CAD模型選擇
{misumi/metric/17_stages/xysg_asmtab.prj},{NB=XYSG50},{A=50},{MAPA=12},{AMLP=6.0},{AMLY=6.8},{AMLR=6.0},{MRP=0.24},{MRY=0.28},{MRR=0.24},{W1=0.56},{W2=0.56},{E=12},{F=18.5},{J=11.5},{K=31.0},{D=13.0},{R=26.5},{T=32},{T1=4.5},{P=10},{Q=10.5},{L=25},{X=40},{DD1=3.5},{DD2=6.0},{LL=3.5},{TYPE=XYSG},{TS=XY},{MAT=440C Stainless Steel},{MATMB=440C Stainless Steel},{STMB=Electroless Nickel Plating},{MATB=440C Stainless Steel},{HARDB=58HRC~},{MATS=SUS304WPB},{MATMHB=5052 Aluminum Alloy},{STMHB=Clear Anodizing},{MATTH=SUS303},{PS=N/A},{NO=50},{STG=50x50},{HLC=144.2},{MAP=25},{MAY=15},{PA=30},{DIST1=+/-6.5},{DIST2=+/-6.5},{AC=SCB3-6},{ACCM=3},{ACCL=6},{MATAC=304C Stainless Steel},{MM1=6},{MM2=13},{ALT1=},{ALT2=},{ALT3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
D
[mm]
G
[mm]
R
[mm]
T
[mm]
T1
[mm]
P
[mm]
Q
[mm]
L
[mm]
X
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
LL
l
[mm]
AC
附件(4根) - Type M-L
ⁿ/ₐ
XYSG25
XYSG25
25
25
7
9.0
6.8
15.0
9.3
7
20.5
24
3.7
6
8.5
19
20
2.5
4.2
2.5
SCB2-4
XYSG40
XYSG40
40
24
12
18.5
11.5
26.0
13.0
9
26.5
32
4.5
10
10.5
25
32
3.5
6.0
3.5
SCB3-6
XYSG50
XYSG50
50
19
12
18.5
11.5
31.0
13.0
9
26.5
32
4.5
10
10.5
25
40
3.5
6.0
3.5
SCB3-6
XYSG60
XYSG60
60
14
12
18.5
11.5
36.0
13.0
9
26.5
32
5.0
10
10.5
25
50
4.5
8.0
4.0
SCB4-6
XYSG70
XYSG70
70
14.5
12
18.5
11.5
46.5
13.0
10
29.5
36
6.0
10
11.5
28
60
4.5
8.0
4.5
SCB4-6
XYSG80
XYSG80
80
43.5
17
22.0
11.5
55.0
18.0
11
34.5
40
6.5
10
14.5
31
70
4.5
8.0
5.3
SCB4-6
XYSG100
XYSG100
100
28.5
17
22.0
11.5
67.5
18.0
11
34.5
40
6.5
10
14.5
31
90
4.5
8.0
5.3
SCB4-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表