XYZSGB - XYZ轴滑台-进给丝杠型-黑色-直线式滚珠
Misumi
FA工厂自动化
17_滑台
Powered by
CAD模型選擇
{misumi/metric/17_stages/xyzsgb_asmtab.prj},{NB=XYZSGB40},{A=40},{MLRP=5.0},{MLRY=5.0},{MLRR=5.0},{MRP=0.98},{MRY=0.91},{MRR=1.05},{W=0.78},{H=67.0},{K1=14},{Q=10.5},{J=11.5},{E=12},{N=5},{T=16},{T1=4.5},{G=9},{P1=10},{G1=13.0},{X=32},{DD1=6.0},{DD2=3.5},{LL=3.5},{Z1=58.500},{Z2=55.000},{Z11=13.000},{Z12=13.000},{MATMB=440C Stainless Steel},{STMB=Low Temperature Black Chrome Plating},{MATB=440C Stainless Steel},{HARDB=58HRC~},{MATS=304 Stainless Steel-WPB},{MATMHB=5052 Aluminum Alloy},{STMHB=Black Anodize},{MATTH=303 Stainless Steel},{STTH=Low Temperature Black Chrome Plating},{NO=40},{MM1=6},{MM2=13},{STG=40x40},{DIST1=+/-6.5},{DIST2=+/-6.5},{WL=49 \{5\}},{S=3},{P=25},{Y=15},{ST1=1},{AC=SCB3-6, (4Pcs.)},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
零件No.
ⁿ/ₐ
A
[mm]
H
[mm]
K1
[mm]
Q
[mm]
J
[mm]
E
[mm]
N
[mm]
T
[mm]
T1
[mm]
G
[mm]
P1
P
[mm]
G1
[mm]
X
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
LL
L
[mm]
AC
附件 (Type M-L)
ⁿ/ₐ
XYZSGB25
XYZSGB25
25
36.5
10
8.5
6.8
7
7
12
3.7
7
6
10.0
20
4.2
2.5
2.5
SCB2-4, (4根)
XYZSGB40
XYZSGB40
40
67.0
14
10.5
11.5
12
5
16
4.5
9
10
13.0
32
6.0
3.5
3.5
SCB3-6, (4根)
XYZSGB60
XYZSGB60
60
57.0
24
10.5
11.5
12
21
16
5.0
9
10
13.0
50
8.0
4.5
4.0
SCB4-6, (4根)
XYZSGB80
XYZSGB80
80
60.0
25
14.5
11.5
17
20
20
6.5
11
10
16.5
70
8.0
4.5
5.3
SCB4-6, (4根)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表