KQMU, MQMU, AQMU, WQMU, SQMU - 支柱固定夹 - 螺纹平行型-薄型
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/mqmu_asmtab.prj},{NB=KQMU20},{MAT=400},{ST=BO},{D=20},{P=30},{A=52},{B=28},{C1=16},{E=22},{H=15},{S1=16},{M1=M6},{S=14},{M=M6},{DD=6.6},{W=2},{L1=25},{L2=25},{PPATH=mqmu/mqmu_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
P
[mm]
A
[mm]
B
[mm]
C1
[mm]
E
[mm]
H
[mm]
S1
[mm]
M1
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
W
[mm]
KQMU10
KQMU10
Hex Socket Head Cap Screw...
10
16
31
16
9
15
9
8
M4
M5
5.5
2
KQMU12
KQMU12
Hex Socket Head Cap Screw...
12
18
34
16
9
16
10
8
M4
M5
5.5
2
KQMU15
KQMU15
Hex Socket Head Cap Screw...
15
25
45
22
12
20
12
12
M5
M5
5.5
2
KQMU20
KQMU20
Hex Socket Head Cap Screw...
20
30
52
28
16
22
15
16
M6
M6
6.6
2
KQMU25
KQMU25
Hex Socket Head Cap Screw...
25
33
58
32
19
25
18
20
M6
M6
6.6
2
KQMU30
KQMU30
Hex Socket Head Cap Screw...
30
37
66
40
19
29
21
25
M8
M8
9.0
2
MQMU35
MQMU35
Hex Socket Head Cap Screw...
35
40
72
45
22
32
24
28
M8
M8
9.0
2
KQMU40
KQMU40
Hex Socket Head Cap Screw...
40
45
79
50
25
34
26
30
M8
M8
9.0
2
KQMU50
KQMU50
Hex Socket Head Cap Screw...
50
60
103
65
32
43
33
38
M10
M10
11.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表