SL-PSEGS, SH-PSEGS, SHD-PSEGS - (Precision Cleaning) Pipe Mounts - Threaded, Round Flange Round Flanged
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_psegs_asmtab.prj},{NB=SL-PSEGS42-200},{TS=1},{TSALG= '1', 'Round Flanged', '2', 'Compact Flange'},{MATP=304},{ST=3},{CM=SL-},{NO=42},{G=G1 1/2},{TD=47.80},{L=200},{L1=[200:800/1]},{F=29},{B=26},{D=50.8},{D1=51.5},{D2=65.0},{TTT=5.0},{TTT1=3.5},{A=110},{PCD=90},{H=75},{DD=9},{M=M6},{T=10},{LL1=30},{LL2=30},{LL3=15},{W=74},{Z=74},{W1=50},{PPATH=pseg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
公称规格
ⁿ/ₐ
G
G (PF)
ⁿ/ₐ
TD
螺纹 外径
[mm]
F
[mm]
B
[mm]
D
[mm]
D1
[mm]
D2
[mm]
TT
t
[mm]
TT1
(t1)
[mm]
A
[mm]
PCD
P.C.D.
[mm]
H
[mm]
DD
d
[mm]
M
ⁿ/ₐ
T
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
LL3
l3
[mm]
SL-PSEGS42-200
SL-PSEGS42-200
SL-PSEGS
42
G1 1/2
47.80
29
26
50.8
51.5
65.0
5.0
3.5
110
90
75
9
M6
10
30
30
15
SL-PSEGS54-200
SL-PSEGS54-200
SL-PSEGS
54
G2
59.61
30
27
60.5
61.0
76.3
4.9
4.4
120
100
90
9
M8
12
35
40
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表