SL-BOX-CHBS, SH-BOX-CHBS, SHD-BOX-CHBS - Precision Cleaning Wing Screws - Flat End, Metric Coarse
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_box_chbs.prj},{NB=SL-BOX-CHBS5-8},{CO=SL-},{M=5},{L=8},{MP=5x0.8},{A=8.0},{B=6},{C=4.0},{D=21},{H=11},{M1=5},{L1=8,10,12,15,20,25,30,35},{L2=8,10,12,15,20,25,30,35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
M
[mm]
MP
MxP
ⁿ/ₐ
A
A (Min.)
[mm]
B
[mm]
C
C (Min.)
[mm]
D
[mm]
H
[mm]
SL-BOX-CHBS3-6
SL-BOX-CHBS3-6
3
3X0.5
6.5
4
3.0
17
9
SL-BOX-CHBS4-8
SL-BOX-CHBS4-8
4
4x0.7
8.0
6
4.0
21
11
SL-BOX-CHBS5-8
SL-BOX-CHBS5-8
5
5x0.8
8.0
6
4.0
21
11
SL-BOX-CHBS6-10
SL-BOX-CHBS6-10
6
6x1.0
10.0
7
4.5
27
13
SL-BOX-CHBS8-12
SL-BOX-CHBS8-12
8
8x1.25
13.0
10
6.0
31
16
SL-BOX-CHBS10-20
SL-BOX-CHBS10-20
10
10x1.5
16.0
12
7.5
36
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表