SL-BOX-SCBF,SH-BOX-SCBF,SHD-BOX-SCBF - (Precision Cleaning) Socket Head Cap Screws - Stainless Steel (Box Set)
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_box_scbf.prj},{NB=SL-BOX-SCBF4-6},{MAT=316L Stainless Steel},{SC=A4-100(10.9 Equivalent)},{CM=SL},{M=4},{L=6},{LALG=6,8,10,12,15,20},{MP=4x0.7},{PITCH=0.700},{A=7.0},{E=4},{B=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
SC
强度分类
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP
ⁿ/ₐ
A
[mm]
E
[mm]
B
[mm]
SL-BOX-SCBF3-5
SL-BOX-SCBF3-5
SL-BOX-SCBF
SUS316L
A4-100(相当于10.9)
3
3x0.5
5.5
3
2.5
SL-BOX-SCBF4-6
SL-BOX-SCBF4-6
SL-BOX-SCBF
SUS316L
A4-100(相当于10.9)
4
4x0.7
7.0
4
3.0
SL-BOX-SCBF5-8
SL-BOX-SCBF5-8
SL-BOX-SCBF
SUS316L
A4-100(相当于10.9)
5
5x0.8
8.5
5
4.0
SL-BOX-SCBF6-10
SL-BOX-SCBF6-10
SL-BOX-SCBF
SUS316L
A4-100(相当于10.9)
6
6x1.0
10.0
6
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0124 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
Blohm
03.06.2024
PEKBI - Hexagonal Hole Resin Bolt Inch Size PEEK
Misumi
16.11.2023
PACK-SCBE - 内六角螺栓-铬酸盐光泽处理(袋装产品)
Misumi
03.06.2021
CHC-SS - Socket-head screw - DIN 912 - Stainless steel A2
HPC
03.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表