SL-BOX-SCBZ,SH-BOX-SCBZ,SHD-BOX-SCBZ - (Precision Cleaning) Socket Head Cap Screws with Spring Washer - Box Package
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_box_scbz_asmtab.prj},{NB=SL-BOX-SCBZ4-8},{MATB=304 Stainless Steel Equivalent},{MATW=304 Stainless Steel},{CM=SL},{M=4},{L=8},{L0=8,10,12,15,20},{MP=4x0.7},{PITCH=0.700},{A=7.0},{E=4},{B=3.0},{C=7.0},{AA=3.5},{M1=2.9},{PPATH=box_scbz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP
ⁿ/ₐ
A
[mm]
E
[mm]
B
[mm]
C
[mm]
AA
(a)
[mm]
PCS
每盒个数
ⁿ/ₐ
SL-BOX-SCBZ3-6
SL-BOX-SCBZ3-6
SL-BOX-SCBZ
3
3x0.5
5.5
3
2.5
5.5
2.4
1盒500个装
SL-BOX-SCBZ4-8
SL-BOX-SCBZ4-8
SL-BOX-SCBZ
4
4x0.7
7.0
4
3.0
7.0
3.5
1盒500个装
SL-BOX-SCBZ5-10
SL-BOX-SCBZ5-10
SL-BOX-SCBZ
5
5x0.8
8.5
5
4.0
8.5
4.3
1盒500个装
SL-BOX-SCBZ6-12
SL-BOX-SCBZ6-12
SL-BOX-SCBZ
6
6x1.0
10.0
6
5.0
11.5
5.1
1盒200个装
SL-BOX-SCBZ8-20
SL-BOX-SCBZ8-20
SL-BOX-SCBZ
8
8x1.25
13.0
8
6.0
14.5
6.2
100 pcs./box
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表