SL-FCBBS,SH-FCBBS,SHD-FCBBS - Precision Cleaning Cover Bolts - Length Specified Button Head Cap Screw Type
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_fcbbs.prj},{NB=SL-FCBBS4-5-6},{MAT=SUSXM7(30430 Stainless Steel)},{CO=SL-},{SC=A2-50},{M=4},{LL=5},{L=6},{A2=7.5},{E2=2.2},{B2=2.5},{C=1.30},{DD=3.0},{R=2.5},{EE=1.4},{PI=0.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
M
ⁿ/ₐ
A2
[mm]
E2
E2 (Max.)
[mm]
B2
[mm]
C
C (Min.)
[mm]
DD
d
[mm]
EE
e
[mm]
SL-FCBBS3-5-6
SL-FCBBS3-5-6
3
5.5
1.6
2.0
1.04
2.2
1.0
SL-FCBBS4-5-6
SL-FCBBS4-5-6
4
7.5
2.2
2.5
1.30
3.0
1.4
SL-FCBBS5-5-8
SL-FCBBS5-5-8
5
9.5
2.7
3.0
1.56
3.9
1.6
SL-FCBBS6-8-8
SL-FCBBS6-8-8
6
10.5
3.3
4.0
2.08
4.5
2.0
SL-FCBBS8-10-10
SL-FCBBS8-10-10
8
14.0
4.4
5.0
2.60
6.3
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Self Forming Screw
FATH
28.06.2024
Screw Conveyor Drive Shaft 3_M - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
HA31-YB-4010-M12-L30 - 日标40型材用配件-圆头螺栓-日标槽宽10-40系列
仕瑞达3D电子目录
09.04.2023
Screw set for glide bars
igus
19.01.2021
VAME-XA-S - Screw set
Festo
25.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表