SL-BMGFKP, SH-BMGFKP, SHD-BMGFKP, SL-G-BMGFKP, SH-G-BMGFKP, SHD-G-BMGFKP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMGF Series - 35 Square
Misumi
FA工厂自动化
32_歧管块
Powered by
CAD模型選擇
{misumi/metric/32_manifolds/sl_bmgfkp.prj},{NB=SL-BMGFKP4-Q1-R1-S1-P20},{MAT=Aluminum Alloy},{ST=-},{STS=RC},{MOP=1 MPa Approximately 10kgf/cm**2 or less},{CM=SL},{MH=},{NO=4},{Q=1},{R=1},{S=1},{P=20},{N=3},{PT=12},{A=35},{B=35},{E=20},{F=17.5},{X=7.5},{Y=7},{DD=5.5},{D=9.5},{HH=5.5},{M=M5},{D1=8},{DD1=4.2},{HH1=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
N
N 等分数
ⁿ/ₐ
PT
螺丝总数
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
X
[mm]
Y
[mm]
DD
d (安装孔)
[mm]
D
D (安装孔)
[mm]
HH
h (安装孔数)
[mm]
M
M (安装孔)
ⁿ/ₐ
D1
D1 (安装孔)
[mm]
DD1
d1 (安装孔)
[mm]
HH1
h1(安装孔数)
[mm]
SL-BMGFKP2-Q1-R1-S1-P20
SL-BMGFKP2-Q1-R1-S1-P20
2
1
6
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP3-Q1-R1-S1-P20
SL-BMGFKP3-Q1-R1-S1-P20
3
2
9
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP4-Q1-R1-S1-P20
SL-BMGFKP4-Q1-R1-S1-P20
4
3
12
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP5-Q1-R1-S1-P20
SL-BMGFKP5-Q1-R1-S1-P20
5
4
15
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP6-Q1-R1-S1-P25
SL-BMGFKP6-Q1-R1-S1-P25
6
5
18
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP7-Q1-R1-S1-P25
SL-BMGFKP7-Q1-R1-S1-P25
7
6
21
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
SL-BMGFKP8-Q1-R1-S1-P25
SL-BMGFKP8-Q1-R1-S1-P25
8
7
24
35
35
20
17.5
7.5
7
5.5
9.5
5.5
M5
8
4.2
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表