SH-USLH - Precision Cleaning Urethane Pushers - Male Thread Type - Flat Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sh_uslh_asmtab.prj},{NB=SH-USLH12},{CO=Precision Cleaning},{D=12},{L=16},{M=M6x1.0},{MD=6},{P=1.00},{SR1=12},{R2=2.0},{MM=10.0},{LL1=5},{LL2=4},{FF=1.5},{W=10},{PPATH=sh_uslh/sh_uslh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
D
[mm]
L
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
SR1
[mm]
R2
[mm]
MM
m
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
FF
f
[mm]
W
[mm]
SH-USLH6
SH-USLH6
Precision Cleaning
6
10
M3x0.5
6
1.0
4.5
5
4
1.0
5
SH-USLH8
SH-USLH8
Precision Cleaning
8
12
M4x0.7
8
1.0
6.0
5
4
1.0
7
SH-USLH10
SH-USLH10
Precision Cleaning
10
15
M5x0.8
10
1.0
7.0
5
4
1.0
8
SH-USLH12
SH-USLH12
Precision Cleaning
12
16
M6x1.0
12
2.0
10.0
5
4
1.5
10
SH-USLH16
SH-USLH16
Precision Cleaning
16
20
M8x1.25
16
2.0
12.0
6
5
2.0
14
SH-USLH20
SH-USLH20
Precision Cleaning
20
25
M10x1.5
20
3.0
14.0
8
6
2.0
17
SH-USLH25
SH-USLH25
Precision Cleaning
25
30
M16x2.0
25
3.0
18.0
10
8
3.0
22
SH-USLH32
SH-USLH32
Precision Cleaning
32
37
M20x2.5
32
3.0
22.0
10
8
3.5
30
SH-USLH36
SH-USLH36
Precision Cleaning
36
45
M22x2.5
36
3.5
24.0
12
10
3.5
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表