SL-FJCNFSS - Precision Cleaning Floating Joints - Cylinder Connector - Male Thread Type - F Dimension Standard
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjcnfss.prj},{NB=SL-FJCNFSS6-10},{CO=Degreasing},{COPN=SL-},{HARD=45~50HRC Surface Induction Hardening},{M=6},{F=10},{MP=6X1.0},{L=16},{D=14},{H=19},{T=6},{W=12},{L1=8},{SR=50},{NDM=6},{KDM=4.773},{P=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
F
[mm]
MP
MxPitch (Coarse Thread)
ⁿ/ₐ
L
[mm]
D
[mm]
H
[mm]
T
[mm]
W
[mm]
L1
[mm]
SR
[mm]
DD
d
[mm]
SL-FJCNFSS3-5
SL-FJCNFSS3-5
Degreasing
3
5
3X0.5
14
12
17
5
10
6
40
3.000
SL-FJCNFSS4-6
SL-FJCNFSS4-6
Degreasing
4
6
4X0.7
14
12
17
5
10
6
40
4.000
SL-FJCNFSS5-7
SL-FJCNFSS5-7
Degreasing
5
7
5X0.8
16
14
19
6
12
8
50
5.000
SL-FJCNFSS6-10
SL-FJCNFSS6-10
Degreasing
6
10
6X1.0
16
14
19
6
12
8
50
6.000
SL-FJCNFSS8-12
SL-FJCNFSS8-12
Degreasing
8
12
8X1.25
20
16
23
8
14
10
60
8.000
SL-FJCNFSS10-15
SL-FJCNFSS10-15
Degreasing
10
15
10X1.5
20
20
27
8
17
10
60
10.000
SL-FJCNFSS12-16
SL-FJCNFSS12-16
Degreasing
12
16
12X1.75
25
25
34
10
22
12
100
12.000
SL-FJCNFSS16-18
SL-FJCNFSS16-18
Degreasing
16
18
16X2.0
30
32
43
12
27
15
100
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSJ - Floating Joint for Pnuematic Cylinder
KCC Precision
12.07.2021
JB - Floating Joint: For Compact Cylinders
SMC
28.09.2023
WHR01_12 - 浮动接头·气缸连接件·内螺纹型
怡合达3D电子图库
20.06.2024
25A-JB - 浮动接头/薄型气缸专用型/二次电池对应系列
SMC Corporation
01.06.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表