SL-FJMCRSS - Precision Cleaning Floating Connectors - Extra Short Type, Threaded
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjmcrss_asmtab.prj},{NB=SL-FJMCRSS6-1.0},{CO=Degreasing},{COPN=SL-},{STEST=SS},{M=6},{MP=6-1.0},{F=12},{W=7},{L1=4},{A=44},{L=16},{T=10.5},{PCD=32.1},{D=6},{D1=9.5},{NDM1=1.5},{H=5.5},{E=23},{G=32.1},{U=0.5},{A1=4},{ST=0.65},{WL=~20(196.1)},{MR=105},{MC=69},{NDM=6},{P=1.00},{DDSNT=6},{DDNT=6.6},{DDKNT=10.0},{DNT=11.0},{KNT=6.0},{HNT=5.5},{H1NT=6.5},{DD2NT=5.1},{M1=8.5000},{M2=10.500},{M3=18.000},{M4=16.000},{M5=12.500},{CB=3.000},{CB1=0.000},{R=1.000},{R1=4.750},{R2=3.000},{ST1=1.000},{ST2=3.000},{ST3=3.500},{ST4=2.250},{ST5=2.000},{DCB1=15.0500},{DCB2=15.0500},{A2=1.5},{A3=7.3089},{A4=13.1561},{PPATH=sl_fjmcrss/sl_fjmcrss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
MP
M-Pitch
ⁿ/ₐ
F
[mm]
W
[mm]
L1
[mm]
A
[mm]
L
[mm]
T
[mm]
PCD
P.C.D.
[mm]
D
d
[mm]
D1
d1
[mm]
H
[mm]
E
[mm]
G
[mm]
U
Allowable Eccentric Distance
[mm]
A1
Allowable Eccentric Angle
[mm]
ST
St (Reference)
[mm]
WL
Working Load kgf (N)
[N]
MR
Mass of Round Type (g)
[mm]
MC
Mass of Compact Type (g)
[mm]
SL-FJMCRSS5-0.8
SL-FJMCRSS5-0.8
Degreasing
5-0.8
10
7
4
44
16
10.5
32.1
6
9.5
5.5
23
32.1
0.5
4
0.65
~20(196.1)
103
67
SL-FJMCRSS6-1.0
SL-FJMCRSS6-1.0
Degreasing
6-1.0
12
7
4
44
16
10.5
32.1
6
9.5
5.5
23
32.1
0.5
4
0.65
~20(196.1)
105
69
SL-FJMCRSS8-1.25
SL-FJMCRSS8-1.25
Degreasing
8-1.25
15
10
5
50
20
13.0
36.6
7
11.0
6.0
26
36.6
0.5
5
0.95
~80(784.5)
173
113
SL-FJMCRSS10-1.5
SL-FJMCRSS10-1.5
Degreasing
10-1.5
15
12
6
52
25
17.0
38.6
7
11.0
6.0
28
38.6
0.5
5
1.10
~80(784.5)
246
163
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表