SL-FJUNFSS - Precision Cleaning Floating Joints - Cylinder Connector - Male Thread Type - Space Saving - F Dimension Standard
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjunfss.prj},{NB=SL-FJUNFSS8},{CO=Degreasing},{COPN=SL-},{HARD=45~50HRC Surface Induction Hardening},{M=8},{F=15},{MP=8X1.25},{L=15},{D=16},{H=22},{T=5.0},{W=13},{L1=4},{SR=60},{NDM=8},{KDM=6.466},{P=1.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
F
[mm]
MP
MxPitch (Coarse Thread)
ⁿ/ₐ
L
[mm]
D
[mm]
H
[mm]
T
[mm]
W
[mm]
L1
[mm]
SR
[mm]
DD
d
[mm]
SL-FJUNFSS5
SL-FJUNFSS5
Degreasing
5
10
5X0.8
14
12
16
5.0
10
3
50
5.000
SL-FJUNFSS6
SL-FJUNFSS6
Degreasing
6
13
6X1.0
14
12
16
5.0
10
3
50
6.000
SL-FJUNFSS8
SL-FJUNFSS8
Degreasing
8
15
8X1.25
15
16
22
5.0
13
4
60
8.000
SL-FJUNFSS10
SL-FJUNFSS10
Degreasing
10
18
10X1.5
15
16
22
5.0
13
4
60
10.000
SL-FJUNFSS12
SL-FJUNFSS12
Degreasing
12
22
12X1.75
16
22
30
5.5
19
4
100
12.000
SL-FJUNFSS16
SL-FJUNFSS16
Degreasing
16
30
16X2.0
20
28
36
8.0
21
4
100
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表