SL-HGBUSM, SH-HGBUSM, SHD-HGBUSM - Precision Cleaning Hinge Bases - Concave U-Shaped Type - W, H Dimension Specified Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hgbusm_asmtab.prj},{NB=SL-HGBUSM6-W10},{CO=DE},{D=6},{DTOL1=+0.012/0},{DTOL2=+0.065/0},{W=10},{W2=[6:18/1]},{W3=10,12,15},{W4=[6:18/1]},{H=25},{H2=[25:30/5]},{H3=25},{A=32},{F=20},{K=12},{T1=12},{T2=0},{G1=0},{M=M4},{NDM=4.000},{KDM=3.242},{NNDM=4.000},{NKDM=3.242},{N2=-},{N1NDM=0.000},{N1KDM=0.000},{N1L=0},{P1=0},{A1=0},{KEYNO=0},{BOLTL=0},{PPATH=sl_hgbusm/sl_hgbusm_asmtpl.prj},{DD1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
H
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
M
M(粗牙)
ⁿ/ₐ
SL-HGBUSM4-W8
SL-HGBUSM4-W8
4
20
19
11
25
10
9
M3
SL-HGBUSM5-W9
SL-HGBUSM5-W9
5
25
25
16
31
12
12
M4
SL-HGBUSM6-W10
SL-HGBUSM6-W10
6
25
32
20
33
12
12
M4
SL-HGBUSM8-W15
SL-HGBUSM8-W15
8
30
38
26
38
14
16
M5
SL-HGBUSM10-W15
SL-HGBUSM10-W15
10
30
50
38
40
14
16
M5
SL-HGBUSM12-W15
SL-HGBUSM12-W15
12
30
50
38
40
14
19
M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表