SL-HGCKS, SH-HGCKS, SHD-HGCKS - Precision Cleaning Thick Hinge Bases - Convex Center Fulcrum Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hgcks.prj},{NB=SL-HGCKS10-T19-W10-H30},{CO=SL},{D=10},{TS=19},{W=10},{W1=[10:20/1]},{H=30},{H12=[30:40/1]},{S=9.5},{DD2=5.5},{DD1=9.5},{H1=5.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
A
[mm]
F
[mm]
P
[mm]
X
[mm]
S
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
H1
[mm]
C
[mm]
SL-HGCKS4-T12-W4-H20
SL-HGCKS4-T12-W4-H20
4
32
18
22.0
5.00
7.5
4.5
8.0
4.5
3
SL-HGCKS5-T16-W5-H20
SL-HGCKS5-T16-W5-H20
5
38
27
27.0
5.50
7.5
4.5
8.0
4.5
4
SL-HGCKS6-T16-W6-H25
SL-HGCKS6-T16-W6-H25
6
38
27
27.0
5.50
7.5
4.5
8.0
4.5
4
SL-HGCKS8-T19-W8-H25
SL-HGCKS8-T19-W8-H25
8
45
32
32.0
6.50
9.5
5.5
9.5
5.5
5
SL-HGCKS10-T19-W10-H30
SL-HGCKS10-T19-W10-H30
10
45
32
32.0
6.50
9.5
5.5
9.5
5.5
5
SL-HGCKS12-T22-W12-H30
SL-HGCKS12-T22-W12-H30
12
50
35
36.0
7.00
9.5
5.5
9.5
5.5
6
SL-HGCKS13-T22-W13-H30
SL-HGCKS13-T22-W13-H30
13
50
35
36.0
7.00
11.5
6.5
11.0
6.5
6
SL-HGCKS14-T25-W14-H35
SL-HGCKS14-T25-W14-H35
14
60
40
43.0
8.50
11.5
6.5
11.0
6.5
7
SL-HGCKS15-T25-W14-H35
SL-HGCKS15-T25-W14-H35
15
60
40
43.0
8.50
11.5
6.5
11.0
6.5
7
SL-HGCKS16-T25-W14-H35
SL-HGCKS16-T25-W14-H35
16
60
40
43.0
8.50
11.5
6.5
11.0
6.5
7
SL-HGCKS20-T30-W20-H40
SL-HGCKS20-T30-W20-H40
20
65
40
48.0
8.50
16.0
9.0
14.0
9.0
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表