SH-HKSUST, SHD-HKSUST - Precision Cleaning Hinge Base - Side Mounting U-Shaped Type - H Dimension Specified Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hksust_asmtab.prj},{NB=SH-HKSUST10-H30},{CO=PC},{D=10},{H=30},{W=10},{H2=[30:40/1]},{A=50},{F=38},{K=14},{T=16},{DD=5.5},{DD1=9.5},{DD1N=9.5},{H1=5.5},{H1N=5.5},{NDM=4.000},{KDM=3.242},{PPATH=sl_hksust/sl_hksust_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
W
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
M
ⁿ/ₐ
SH-HKSUST3-H20
SH-HKSUST3-H20
3
6
16
8
25
10
9
3.5
6.5
3.5
M3
SH-HKSUST4-H20
SH-HKSUST4-H20
4
8
19
11
25
10
9
3.5
6.5
3.5
M3
SH-HKSUST5-H25
SH-HKSUST5-H25
5
8
25
16
31
12
12
4.5
8.0
4.5
M4
SH-HKSUST6-H25
SH-HKSUST6-H25
6
10
32
20
33
12
12
4.5
8.0
4.5
M4
SH-HKSUST8-H30
SH-HKSUST8-H30
8
10
38
26
38
14
16
5.5
9.5
5.5
M4
SH-HKSUST10-H30
SH-HKSUST10-H30
10
10
50
38
40
14
16
5.5
9.5
5.5
M4
SH-HKSUST12-H30
SH-HKSUST12-H30
12
12
50
38
40
14
19
5.5
9.5
5.5
M5
SH-HKSUST13-H30
SH-HKSUST13-H30
13
12
50
38
40
14
19
5.5
9.5
5.5
M5
SH-HKSUST14-H35
SH-HKSUST14-H35
14
12
50
36
47
15
22
6.5
11.0
6.5
M5
SH-HKSUST15-H35
SH-HKSUST15-H35
15
16
50
36
47
15
22
6.5
11.0
6.5
M5
SH-HKSUST16-H35
SH-HKSUST16-H35
16
16
50
36
47
15
22
6.5
11.0
6.5
M6
SH-HKSUST20-H40
SH-HKSUST20-H40
20
20
65
47
54
18
25
9.0
14.0
9.0
M6
SH-HKSUST25-H40
SH-HKSUST25-H40
25
20
65
47
57
18
30
9.0
14.0
9.0
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表