SL-HKUS, SH-HKUS, SHD-HKUS - Precision Cleaning Hinge Bases - Concave U-Shaped Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hkus.prj},{NB=SL-HKUS10-H30},{CO=DE},{D=10},{DTOL1=+0.015/0},{DTOL2=+0.068/0},{H=30},{W=10},{H2=[30:40/1]},{A=50},{F=38},{K=14},{T2=16},{T3=25},{G=14},{M=M5},{NDM=5},{KDM=4.134},{N=M4},{NNDM=4.000},{NKDM=3.242},{N1=M4 Depth7},{N1NDM=4},{N1KDM=3.242},{N1L=7},{P=10},{AA=9.5},{KEYNO=4},{BOLTL=8.000},{DD1=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
W
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
SL-HKUS2-H15
SL-HKUS2-H15
2
4
13
7
18
10
6
M3
SL-HKUS3-H20
SL-HKUS3-H20
3
6
16
8
25
10
9
M3
SL-HKUS4-H20
SL-HKUS4-H20
4
8
19
11
25
10
9
M3
SL-HKUS5-H25
SL-HKUS5-H25
5
8
25
16
31
12
12
M4
SL-HKUS6-H25
SL-HKUS6-H25
6
10
32
20
33
12
12
M4
SL-HKUS8-H30
SL-HKUS8-H30
8
10
38
26
38
14
16
M5
SL-HKUS10-H30
SL-HKUS10-H30
10
10
50
38
40
14
16
M5
SL-HKUS12-H30
SL-HKUS12-H30
12
12
50
38
40
14
19
M5
SL-HKUS13-H30
SL-HKUS13-H30
13
12
50
38
40
14
19
M5
SL-HKUS14-H35
SL-HKUS14-H35
14
12
50
36
47
15
22
M6
SL-HKUS15-H35
SL-HKUS15-H35
15
16
50
36
47
15
22
M6
SL-HKUS16-H35
SL-HKUS16-H35
16
16
50
36
47
15
22
M6
SL-HKUS20-H40
SL-HKUS20-H40
20
20
65
47
54
18
25
M8
SL-HKUS25-H40
SL-HKUS25-H40
25
30
65
47
57
18
30
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表