SL-NJTSS, SH-NJTSS, SHD-NJTSS - Precision Cleaning Knuckle Joints - Convex Type- Fixed Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_njtss_asmtab.prj},{NB=SL-NJTSS2},{NNN=4},{CO=SL},{TS=R},{NO=2},{ACID=16},{A=32.0},{LL=8.0},{E=12},{L=25},{M=M6X1},{R=8.5},{U=14.0},{D=5},{DTOL=+0.048/0},{B=6.4},{BTOL=-0.1/-0.3},{NDM=6},{P=1.00},{KDM=4.917},{ACC=Pin},{L1P=16.6},{DDP=4.8},{LP=12.2},{NP=2.2},{MP=0.70},{ACR=Retaining Ring},{RR=C Type for Shaft 5},{PPATH=sl_njtss/sl_njtss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
A
[mm]
LL
l
[mm]
E
[mm]
L
[mm]
M
ⁿ/ₐ
R
[mm]
U
[mm]
D
[mm]
B
[mm]
SL-NJTSS3A
SL-NJTSS3A
3A
18.5
5.0
8
14
M3X0.5
5.0
5.0
4
4.0
SL-NJTSS4A
SL-NJTSS4A
4A
18.5
5.0
8
14
M4X0.7
5.0
5.0
4
4.0
SL-NJTSS1
SL-NJTSS1
1
21.5
6.0
10
16
M5X0.8
6.3
7.0
5
5.0
SL-NJTSS2
SL-NJTSS2
2
32.0
8.0
12
25
M6X1
8.5
14.0
5
6.4
SL-NJTSS3
SL-NJTSS3
3
34.0
8.5
16
25
M8X1.25
10.3
11.5
8
8.0
SL-NJTSS4
SL-NJTSS4
4
41.0
10.5
20
30
M10X1.25
12.8
14.0
10
10.0
SL-NJTSS5C
SL-NJTSS5C
5C
42.0
14.0
22
30
M14X1.5
12.0
14.0
10
18.0
SL-NJTSS6C
SL-NJTSS6C
6C
56.0
18.0
28
40
M18X1.5
16.0
20.0
14
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表