RGCMP - Regulators - 90 Degree Elbow with Gauge
Misumi
FA工厂自动化
35_橡皮管/接头/吸附零件/喷嘴
Powered by
CAD模型選擇
{misumi/metric/35_tubes_nozzles/rgcmp.prj},{NB=RGCMP4-M5},{TYPE=RGCMP},{D=4},{NO=M5},{NOVAL='M5', '1'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
D Tube Outer Diameter
[mm]
R
ⁿ/ₐ
A
[mm]
BMAX
B Max
[mm]
BMIN
B Min
[mm]
L1MAX
L1 Max
[mm]
L1MIN
L1 Min
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
P1
[mm]
P2
[mm]
C
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
H
H Opposite Side
[mm]
K
[mm]
MASS
重量
[g]
RGCMP4-M5
RGCMP4-M5
RGCMP
4
M5x0.8
3
70.0
67.4
67.0
64.4
48.7
24.2
8.5
11.5
15
11.0
26.3
8.5
16.2
14
6
29
RGCMP6-M5
RGCMP6-M5
RGCMP
6
M5x0.8
3
70.0
67.4
67.0
64.4
48.7
24.2
8.5
11.5
15
11.6
26.7
8.5
16.2
14
6
29
RGCMP8-1
RGCMP8-1
RGCMP
8
R1/8
8
71.5
68.9
67.5
64.9
52.0
24.7
9.0
15.5
15
18.1
28.4
8.5
16.2
14
5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表