RGUJ - 减压阀 - 内置快速接头型减压阀 - 管接头
Misumi
FA工厂自动化
35_橡皮管/接头/吸附零件/喷嘴
Powered by
CAD模型選擇
{misumi/metric/35_tubes_nozzles/rguj_asmtab.prj},{NB=RGUJ4-4},{TYPE=RGUJ},{D1=4},{D2=4},{D2VAL=4},{B1MAX=63.3},{B1MIN=58.8},{B2=38.6},{B3=21.9},{B5=15.1},{L1=25.4},{L2=19.2},{L3=9.1},{P=15.0},{C1=11.0},{F1=30.0},{F2=15.0},{F3=4.3},{F4=4.2},{F5=17.0},{F6=9.0},{F7=20.6},{F8=10.3},{F9=9},{WR=1.200},{DR=9.800},{PH=22.300},{H1=2.100},{H2=1.000},{DD1=10.000},{DD2=12.000},{H=12.000},{PPATH=../33_pipe_fittings/parts_d/../../35_tubes_nozzles/rguj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
型号
ⁿ/ₐ
D1
[mm]
B1MAX
B1 最大值
[mm]
B1MIN
B1 最小值
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
P
[mm]
C1
[mm]
C2
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
[mm]
F7
[mm]
F8
[mm]
F9
[mm]
MASS
重量
[g]
RGUJ4-4
RGUJ4-4
4
63.3
58.8
38.6
21.9
21.9
15.1
25.4
19.2
9.1
15.0
11.0
11.0
30.0
15.0
4.3
4.2
17.0
9.0
20.6
10.3
9
36
RGUJ6-4
RGUJ6-4
6
63.3
58.8
38.6
22.3
21.9
15.1
25.4
19.2
9.1
15.0
11.6
11.0
30.0
15.0
4.3
4.2
17.0
9.0
20.6
10.3
9
37
RGUJ8-6
RGUJ8-6
8
67.5
63.2
47.6
28.5
28.6
19.2
29.5
21.3
9.0
19.2
19.6
17.0
39.6
19.8
4.0
4.0
21.5
12.1
23.4
11.7
13
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表