SL-HAJPCS, SH-HAJPCS, SHD-HAJPCS - Precision Cleaning Mountin Plates rectangle
Misumi
FA工厂自动化
39_铝合金型材用附件
Powered by
CAD模型選擇
{misumi/metric/39_accessories_for_al_extrusions/sl_hajpcs.prj},{NB=SL-HAJPCS8-16},{CO=DE},{A1=0},{NN=-},{N=2.000},{NO=8},{M1=16},{D=9.0},{L1=20.0},{LLL3=G},{N1=4.000},{AA=2.000},{X1=0.000},{Y1=0.000},{X2=0.000},{Y2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
A
[mm]
B
[mm]
T
[mm]
M2
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
SL-HAJPCS5-8
SL-HAJPCS5-8
5
135
75
4.5
0
5.5
8.0
30
87
27
43
122.0
60.0
0
0
SL-HAJPCS2525-8
SL-HAJPCS2525-8
2525
135
75
4.5
0
5.5
10.5
30
87
27
43
122.0
60.0
0
0
SL-HAJPCS54040-12
SL-HAJPCS54040-12
54040
100
125
6.0
6
5.5
8.0
20
20
107
82
11.0
10.0
36
54
SL-HAJPCS6-12
SL-HAJPCS6-12
6
135
75
6.0
0
7.0
13.0
25
87
31
43
122.0
60.0
0
0
SL-HAJPCS8-16
SL-HAJPCS8-16
8
166
125
9.0
6
9.0
20.0
45
86
45
60
120.0
61.0
36
54
SL-HAJPCS5050-16
SL-HAJPCS5050-16
5050
166
125
9.0
6
7.0
10.0
60
20
65
106
10.0
10.0
36
54
SL-HAJPCS6060-16
SL-HAJPCS6060-16
6060
125
0
9.0
6
7.0
12.0
12
30
0
98
17.0
8.0
36
54
SL-HAJPCS8080-16
SL-HAJPCS8080-16
8080
150
0
9.0
8
9.0
15.0
15
40
0
115
9.5
9.5
63
63
SL-HAJPCS9090-16
SL-HAJPCS9090-16
9090
165
0
9.0
8
9.0
15.0
15
45
0
130
14.0
14.0
63
63
SL-HAJPCS100100-16
SL-HAJPCS100100-16
100100
180
0
9.0
8
9.0
20.0
20
50
0
135
25.0
25.0
63
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表