SL-ROLNA, SH-ROLNA - Precision Cleaning Long Hollow Rollers - Set Screw Type, With Bearings (L=550~1000)
Misumi
FA工厂自动化
53_滚轮/传送类零件
Powered by
CAD模型選擇
{misumi/metric/53_rollers/sl_rolna_asmtab.prj},{NB=SL-ROLNA50-15-L550},{CO=SL-},{ST=Electroless Nickel Plating},{D=50},{DDS=15},{ALT=},{LS=550},{LC=0},{D1=43},{M=M6},{M1=6},{PPATH=sl_rolna/sl_rolna_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DD1
d1
[mm]
D1
[mm]
B
[mm]
M
ⁿ/ₐ
SL-ROLNA40-12-L550
SL-ROLNA40-12-L550
Electroless Nickel Platin...
40
22.000
32
10
M4
SL-ROLNA50-15-L550
SL-ROLNA50-15-L550
Electroless Nickel Platin...
50
27.000
43
10
M6
SL-ROLNA60-20-L550
SL-ROLNA60-20-L550
Electroless Nickel Platin...
60
32.000
53
10
M6
SL-ROLNA80-25-L550
SL-ROLNA80-25-L550
Electroless Nickel Platin...
80
41.000
72
15
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表