Standard Shape A
Mitsuboshi Belting
Trapezoidal Tooth
H, StarQuick (Quick delivery)
Belt width 25.4mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/h_starquick_q_d/belt_width_25_4mm_starquick_q_d/standard_shape_a.prj},{NB=24H100A (,20,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=24},{DESCR=H - Belt Width 25.4 mm},{ORDER=24H100A},{MATERIAL=Steel},{NT=24},{SOB=},{D1=20.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=97.02},{OD=95.65},{LA=33},{W=28},{H=2.5},{HH=2.83},{T=1.6},{DMIN=20},{DMAX=38},{FL=F-1610584},{F=105},{M=84},{FD=100.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
14H100A
Standard stock item
14
H - Belt Width 25.4 mm
14H100A
Steel
56.60
55.22
33
28
2.5
2.83
1.6
14
26
F-166141
61
41
57.9
15H100A
Standard stock item
15
H - Belt Width 25.4 mm
15H100A
Steel
60.64
59.27
33
28
2.5
2.83
1.6
16
30
F-166550
65
50
60.1
16H100A
Standard stock item
16
H - Belt Width 25.4 mm
16H100A
Steel
64.68
63.31
33
28
2.5
2.83
1.6
16
30
F-166950
69
50
64.4
18H100A
Standard stock item
18
H - Belt Width 25.4 mm
18H100A
Steel
72.77
71.39
33
28
2.5
2.83
1.6
16
36
F-167858
78
58
72.5
19H100A
Standard stock item
19
H - Belt Width 25.4 mm
19H100A
Steel
76.81
75.44
33
28
2.5
2.83
1.6
16
36
F-168363
83
63
75.7
20H100A
Standard stock item
20
H - Belt Width 25.4 mm
20H100A
Steel
80.85
79.48
33
28
2.5
2.83
1.6
16
38
F-168666
86
66
81.1
21H100A
Standard stock item
21
H - Belt Width 25.4 mm
21H100A
Steel
84.89
83.52
33
28
2.5
2.83
1.6
16
38
F-169073
90
73
83.8
22H100A
Standard stock item
22
H - Belt Width 25.4 mm
22H100A
Steel
88.94
87.56
33
28
2.5
2.83
1.6
16
38
F-169375
93
75
87.8
24H100A
Standard stock item
24
H - Belt Width 25.4 mm
24H100A
Steel
97.02
95.65
33
28
2.5
2.83
1.6
20
38
F-1610584
105
84
100.2
25H100A
Standard stock item
25
H - Belt Width 25.4 mm
25H100A
Steel
101.06
99.69
33
28
2.5
2.83
1.6
20
40
F-1610884
108
84
100.0
26H100A
Standard stock item
26
H - Belt Width 25.4 mm
26H100A
Steel
105.11
103.73
33
28
2.5
2.83
1.6
20
40
F-1611290
112
90
104.0
28H100A
Standard stock item
28
H - Belt Width 25.4 mm
28H100A
Steel
113.19
111.82
33
28
2.5
2.83
1.6
20
42
F-1611890
118
90
113.0
30H100A
Standard stock item
30
H - Belt Width 25.4 mm
30H100A
Steel
121.28
119.90
33
28
2.5
2.83
1.6
20
42
F-16126100
126
100
120.8
32H100A
Standard stock item
32
H - Belt Width 25.4 mm
32H100A
Steel
129.36
127.99
33
28
2.5
2.83
1.6
20
45
F-16136118
136
118
128.3
34H100A
Standard stock item
34
H - Belt Width 25.4 mm
34H100A
Steel
137.45
136.07
33
28
2.5
2.83
1.6
20
45
F-16146128
146
128
138.4
36H100A
Standard stock item
36
H - Belt Width 25.4 mm
36H100A
Steel
145.53
144.16
33
28
2.5
2.83
1.6
20
48
F-16152134
152
134
144.4
38H100A
-
38
H - Belt Width 25.4 mm
38H100A
Steel
153.62
152.24
33
28
2.5
2.83
1.6
20
52
F-16159141
159
141
151.1
40H100A
Standard stock item
40
H - Belt Width 25.4 mm
40H100A
Steel
161.70
160.33
33
28
2.5
2.83
1.6
20
52
F-16168150
168
150
160.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表