MN - Nose Large Punches, Heavy Duty - Solid
Moeller Precision Tool
Punches
Nose Large Punches
Heavy Duty
Powered by
CAD模型選擇
{moellerprecision/punches/nose_large_punches/heavy_duty/mn_.prj},{NB=MNC 16 80 16.10, BS90},{TYPE=C},{D=16},{P=16.10},{P1=[16.10 - 38.00/0.01]},{P2=[16.10 - 38.00/0.01]},{PSMIN=16.10},{PSMAX=38.00},{W=0.00},{WMIN=6.00},{GMAX=38.00},{R=0.00},{L=80},{L1=[80,90,100]},{MAT=Steel: M2, HRC 60-63},{SBR=25},{BS=90.00},{C1=0.635},{R1=12},{W1=31.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
G
[mm]
NOTE
Note
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
SBR
SBR Point Length
[mm]
MNC 10 80 10.10, BS90
MNC 10 80 10.10, BS90
10
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
16
MNC 13 80 13.10, BS90
MNC 13 80 13.10, BS90
13
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
20
MNC 16 80 16.10, BS90
MNC 16 80 16.10, BS90
16
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MNC 20 80 20.10, BS90
MNC 20 80 20.10, BS90
20
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MNC 25 80 25.10, BS90
MNC 25 80 25.10, BS90
25
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MNC 32 80 32.10, BS90
MNC 32 80 32.10, BS90
32
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
32
MNC 40 80 40.10, BS90
MNC 40 80 40.10, BS90
40
0.00
OK
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表