MV - Nose Large Punches, Light Duty - Ejector
Moeller Precision Tool
Punches
Nose Large Punches
Light Duty
Powered by
CAD模型選擇
{moellerprecision/punches/nose_large_punches/light_duty/mv_.prj},{NB=MVC 16 80 16.10, BS90},{TYPE=C},{D=16},{P=16.10},{P1=[16.10 - 38.00/0.01]},{PSMIN=16.10},{PSMAX=38.00},{W=0.00},{WMIN=6.00},{GMAX=38.00},{R=0.00},{L=80},{L1=[80,90,100]},{MAT=Steel: M2, HRC 60-63},{SBR=25},{BS=90.00},{C1=0.635},{R1=12},{W1=24.0},{PH=1.58},{SH=4.37},{TAP=M5},{THD=5},{ES=MAE 5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
G
[mm]
MAT
Material
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
SBR
SBR Point Length
[mm]
ES
Ejector Size
ⁿ/ₐ
MVC 10 80 10.10, BS90
MVC 10 80 10.10, BS90
10
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
16
MAE 4
MVC 13 80 13.10, BS90
MVC 13 80 13.10, BS90
13
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
20
MAE 5
MVC 16 80 16.10, BS90
MVC 16 80 16.10, BS90
16
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MAE 5
MVC 20 80 20.10, BS90
MVC 20 80 20.10, BS90
20
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MAE 6
MVC 25 80 25.10, BS90
MVC 25 80 25.10, BS90
25
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
25
MAE 6
MVC 32 80 32.10, BS90
MVC 32 80 32.10, BS90
32
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
32
MAE 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表