MRO - Shoulder Punch Retainers, True Set - MRO Style
Moeller Precision Tool
Retainers and Accessories
True-Set Shoulder
Powered by
CAD模型選擇
{moellerprecision/retainer_accessories/true_set_shoulder/mro.prj},{NB=MRO 16},{PN=MRO 16},{D=16},{R1=10.0},{L=54.0},{W=51.6},{R=14.3},{H=19.05},{J=6.00},{K=13.50},{G=15.87},{E=31.750},{F=16.00},{SS=M8},{SD1=9.128},{SD2=15.081},{R2=10.4700},{G2=6.1094},{R3=3.969}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
[mm]
R1
r1
[mm]
L
[mm]
W
[mm]
R
[mm]
H
[mm]
J
J (+.01/-.01)
[mm]
K
K (+.01/-.01)
[mm]
G
[mm]
E
E (+.01/-.01)
[mm]
F
[mm]
SS
Screw Size
ⁿ/ₐ
MRO 10
MRO 10
10
7.0
44.5
39.9
9.5
19.05
7.50
9.00
11.12
26.924
16.00
M8
MRO 13
MRO 13
13
8.5
50.8
48.3
12.7
19.05
6.50
12.00
14.27
29.972
16.00
M8
MRO 16
MRO 16
16
10.0
54.0
51.6
14.3
19.05
6.00
13.50
15.87
31.750
16.00
M8
MRO 20
MRO 20
20
12.0
60.3
58.2
17.5
19.05
5.00
16.50
17.47
33.528
23.00
M10
MRO 25
MRO 25
25
14.5
69.9
66.5
22.2
23.82
7.00
22.00
19.84
40.640
30.00
M12
MRO 32
MRO 32
32
18.0
69.9
66.5
22.2
23.82
7.00
22.00
19.84
40.640
30.00
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表