MTL LR - Round Economy Style Retainer - Heavy Duty Ball Lock - Long Reach/Compact Unit - Blank Type
Moeller Precision Tool
True-Strip
Round Economy Style
Powered by
CAD模型選擇
{moellerprecision/true_strip/round_economy_style/mtl_lr_asmtab.prj},{NB=MTL 16-90/SB/LR},{SIZE=M - Metric},{P=L - Blank},{PSD=16},{PL=90},{PS=B},{C=50.0},{D=30.0},{E=40.0},{F=27.0},{G=24.5},{H2=37.74},{N=18.5},{PPATH=../parts/mtl_lr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - Ball Lock
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
N
N Stripper Rotation
[°]
LMT
Standard Max Travel from K-Dim. (Blue)
[mm]
LMTR
Standard Max Travel from K-Dim. (Red)
[mm]
MTL 10-90/SB/LR
MTL 10-90/SB/LR
M - Metric
L - Blank
10
40.0
26.5
27.0
15.0
21.0
37.74
55.7
55.1
22.5
8.3
6.3
MTL 13-90/SB/LR
MTL 13-90/SB/LR
M - Metric
L - Blank
13
46.1
29.4
33.3
20.0
23.9
37.74
55.7
55.1
25.0
8.0
6.5
MTL 16-90/SB/LR
MTL 16-90/SB/LR
M - Metric
L - Blank
16
50.0
30.0
40.0
27.0
24.5
37.74
55.7
55.1
18.5
9.4
7.4
MTL 20-90/SB/LR
MTL 20-90/SB/LR
M - Metric
L - Blank
20
59.0
36.0
46.1
33.0
29.0
37.74
55.7
55.1
18.0
9.1
7.4
MTL 25-90/SB/LR
MTL 25-90/SB/LR
M - Metric
L - Blank
25
68.3
40.5
55.6
42.5
33.5
37.74
55.7
55.1
23.0
10.1
8.4
MTL 32-90/SB/LR
MTL 32-90/SB/LR
M - Metric
L - Blank
32
79.4
47.6
63.5
50.6
40.6
37.74
55.7
55.1
20.0
9.7
7.6
MTL 40-90/SB/LR
MTL 40-90/SB/LR
M - Metric
L - Blank
40
87.2
51.0
72.5
59.7
44.0
37.74
55.7
55.1
20.0
8.4
7.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表