MTT LR - Standard Style Retainer - Heavy Duty Ball Lock - Long Reach/Compact Unit - Round Type
Moeller Precision Tool
True-Strip
Standard Heavy Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/true_strip/standard_heavy_duty_ball_lock/mtt_lr_asmtab.prj},{NB=MTT 16-90/SB/LR MHC P8 BS90},{SIZE=M - Metric},{P=T - Round},{PSD=16},{PL=90},{PS=B},{LR=LR - Long Reach},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=37.74},{PX=8.00},{PX1=[8.00-15.98/0.01]},{BSX=90.00},{PBLT=T},{PPATH=../parts/mtt_lr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - Ball Lock
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
LR
Long Reach
ⁿ/ₐ
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
LMT
Long Reach/Compact Max Travel from K-Dim. (Blue)
[mm]
LMTR
Long Reach/Compact Max Travel from K-Dim. (Red)
[mm]
MTT 10-90/SB/LR MHC P2.5 ...
MTT 10-90/SB/LR MHC P2.5 ...
M - Metric
T - Round
10
LR - Long Reach
47.4
33.9
27.0
15.0
26.9
37.74
55.7
55.1
8.3
6.3
MTT 13-90/SB/LR MHC P5 BS...
MTT 13-90/SB/LR MHC P5 BS...
M - Metric
T - Round
13
LR - Long Reach
54.1
37.5
33.3
20.0
30.0
37.74
55.7
55.1
8.0
6.5
MTT 16-90/SB/LR MHC P8 BS...
MTT 16-90/SB/LR MHC P8 BS...
M - Metric
T - Round
16
LR - Long Reach
58.7
38.7
40.0
27.0
31.8
37.74
55.7
55.1
9.4
7.4
MTT 20-90/SB/LR MHC P12 B...
MTT 20-90/SB/LR MHC P12 B...
M - Metric
T - Round
20
LR - Long Reach
65.4
42.4
46.1
33.0
33.5
37.74
55.7
55.1
9.1
7.4
MTT 25-90/SB/LR MHC P16 B...
MTT 25-90/SB/LR MHC P16 B...
M - Metric
T - Round
25
LR - Long Reach
74.9
47.1
55.6
42.5
40.6
37.74
55.7
55.1
10.1
8.4
MTT 32-90/SB/LR MHC P24 B...
MTT 32-90/SB/LR MHC P24 B...
M - Metric
T - Round
32
LR - Long Reach
78.9
47.1
63.5
50.6
40.6
37.74
55.7
55.1
9.7
7.6
MTT 40-90/SB/LR MHC P30 B...
MTT 40-90/SB/LR MHC P30 B...
M - Metric
T - Round
40
LR - Long Reach
90.8
54.5
72.5
59.7
44.0
37.74
55.7
55.1
8.4
7.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表