171692
Molex
Crimp Housings
5.70mm
Mega-Fit
Powered by
CAD模型選擇
{molex/crimp_housings/5_70mm/mega_fit/171692.prj},{NB=1716920112},{SHA256=Koit1NDsfUTf8+B7xh1BjjAId9ntp9533Hwe+BayTCw=},{INAME=00533__1716920112},{PN=1716920112},{DESC=Mega-Fit Receptacle Housing, Dual Row, 12 Circuit, UL 94 V-0, Bag},{CIRCUITS=12},{CURRENT=23.0},{GENDER=Receptacle},{ROWS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
1716920102
1716920102
Mega-Fit Receptacle Housi...
2
23.0
Receptacle
2
1716920104
1716920104
Mega-Fit Receptacle Housi...
4
23.0
Receptacle
2
1716920106
1716920106
Mega-Fit Receptacle Housi...
6
23.0
Receptacle
2
1716920108
1716920108
Mega-Fit Receptacle Housi...
8
23.0
Receptacle
2
1716920110
1716920110
Mega-Fit Receptacle Housi...
10
23.0
Receptacle
2
1716920112
1716920112
Mega-Fit Receptacle Housi...
12
23.0
Receptacle
2
1716920202
1716920202
Mega-Fit TPA-Capable Rece...
2
Contact Molex
Receptacle
2
1716920204
1716920204
Mega-Fit TPA-Capable Rece...
4
Contact Molex
Receptacle
2
1716920206
1716920206
Mega-Fit TPA-Capable Rece...
6
Contact Molex
Receptacle
2
1716920208
1716920208
Mega-Fit TPA-Capable Rece...
8
Contact Molex
Receptacle
2
1716920210
1716920210
Mega-Fit TPA-Capable Rece...
10
Contact Molex
Receptacle
2
1716920212
1716920212
Mega-Fit TPA-Capable Rece...
12
Contact Molex
Receptacle
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表