171856
Molex
PCB Headers
2.54mm
KK 254
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/kk_254/171856.prj},{NB=1718562002},{SHA256=o+OZP09sITQKyxSNqvgWtRw0P7nkyZxLF+5skOedS4M=},{INAME=09707__1718562002},{PN=1718562002},{DESC=2.54mm Pitch, KK 254 RPC Vertical Header with Friction Lock, 30µm Gold (Au) Plating, Pin Length 12.95mm, Bag, 2 Circuits},{CIRCUITS=2},{CURRENT=4.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1718560002
1718560002
2.54mm Pitch, KK 254 RPC ...
2
4.0
Matte Tin
1
Vertical
Through Hole
1718560003
1718560003
2.54mm Pitch, KK 254 RPC ...
3
4.0
Matte Tin
1
Vertical
Through Hole
1718560004
1718560004
2.54mm Pitch, KK 254 RPC ...
4
4.0
Matte Tin
1
Vertical
Through Hole
1718560005
1718560005
2.54mm Pitch, KK 254 RPC ...
5
4.0
Matte Tin
1
Vertical
Through Hole
1718560006
1718560006
2.54mm Pitch, KK 254 RPC ...
6
4.0
Matte Tin
1
Vertical
Through Hole
1718560007
1718560007
2.54mm Pitch, KK 254 RPC ...
7
4.0
Matte Tin
1
Vertical
Through Hole
1718560008
1718560008
2.54mm Pitch, KK 254 RPC ...
8
4.0
Matte Tin
1
Vertical
Through Hole
1718560009
1718560009
2.54mm Pitch, KK 254 RPC ...
9
4.0
Matte Tin
1
Vertical
Through Hole
1718560010
1718560010
2.54mm Pitch, KK 254 RPC ...
10
4.0
Matte Tin
1
Vertical
Through Hole
1718560011
1718560011
2.54mm Pitch, KK 254 RPC ...
11
4.0
Matte Tin
1
Vertical
Through Hole
1718560012
1718560012
2.54mm Pitch, KK 254 RPC ...
12
4.0
Matte Tin
1
Vertical
Through Hole
1718560102
1718560102
2.54mm Pitch, KK 254 RPC ...
2
4.0
Matte Tin
1
Vertical
Through Hole
1718561002
1718561002
2.54mm Pitch, KK 254 RPC ...
2
4.0
Gold
1
Vertical
Through Hole
1718561003
1718561003
2.54mm Pitch, KK 254 RPC ...
3
4.0
Gold
1
Vertical
Through Hole
1718561004
1718561004
2.54mm Pitch, KK 254 RPC ...
4
4.0
Gold
1
Vertical
Through Hole
1718561005
1718561005
2.54mm Pitch, KK 254 RPC ...
5
4.0
Gold
1
Vertical
Through Hole
1718561006
1718561006
2.54mm Pitch, KK 254 RPC ...
6
4.0
Gold
1
Vertical
Through Hole
1718561007
1718561007
2.54mm Pitch, KK 254 RPC ...
7
4.0
Gold
1
Vertical
Through Hole
1718561008
1718561008
2.54mm Pitch, KK 254 RPC ...
8
4.0
Gold
1
Vertical
Through Hole
1718561009
1718561009
2.54mm Pitch, KK 254 RPC ...
9
4.0
Gold
1
Vertical
Through Hole
1718561010
1718561010
2.54mm Pitch, KK 254 RPC ...
10
4.0
Gold
1
Vertical
Through Hole
1718561011
1718561011
2.54mm Pitch, KK 254 RPC ...
11
4.0
Gold
1
Vertical
Through Hole
1718561012
1718561012
2.54mm Pitch, KK 254 RPC ...
12
4.0
Gold
1
Vertical
Through Hole
1718562002
1718562002
2.54mm Pitch, KK 254 RPC ...
2
4.0
Gold
1
Vertical
Through Hole
1718562005
1718562005
2.54mm Pitch, KK 254 RPC ...
5
4.0
Gold
1
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表