您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
171971
Molex
PCB Headers
2.54mm
SL
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/sl/171971.prj},{NB=1719710113},{SHA256=AB6byIzNxBsq9MjrGvlS0knItuSROcK4BMJ92Kw6giU=},{INAME=09810__1719710113},{PN=1719710113},{DESC=2.54mm Pitch SL Header, Single Row, Vertical, LCP, Shrouded, Through Hole, 0.38µm Selective Gold (Au) Plating, 13 Circuits},{CIRCUITS=13},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1719710002
1719710002
2.54mm Pitch SL Header, S...
2
3.0
Matte Tin
1
Vertical
Through Hole
1719710003
1719710003
2.54mm Pitch SL Header, S...
3
3.0
Matte Tin
1
Vertical
Through Hole
1719710004
1719710004
2.54mm Pitch SL Header, S...
4
3.0
Matte Tin
1
Vertical
Through Hole
1719710005
1719710005
2.54mm Pitch SL Header, S...
5
3.0
Matte Tin
1
Vertical
Through Hole
1719710006
1719710006
2.54mm Pitch SL Header, S...
6
3.0
Matte Tin
1
Vertical
Through Hole
1719710007
1719710007
2.54mm Pitch SL Header, S...
7
3.0
Matte Tin
1
Vertical
Through Hole
1719710008
1719710008
2.54mm Pitch SL Header, S...
8
3.0
Matte Tin
1
Vertical
Through Hole
1719710009
1719710009
2.54mm Pitch SL Header, S...
9
3.0
Matte Tin
1
Vertical
Through Hole
1719710010
1719710010
2.54mm Pitch SL Header, S...
10
3.0
Matte Tin
1
Vertical
Through Hole
1719710011
1719710011
2.54mm Pitch SL Header, S...
11
3.0
Matte Tin
1
Vertical
Through Hole
1719710012
1719710012
2.54mm Pitch SL Header, S...
12
3.0
Matte Tin
1
Vertical
Through Hole
1719710013
1719710013
2.54mm Pitch SL Header, S...
13
3.0
Matte Tin
1
Vertical
Through Hole
1719710014
1719710014
2.54mm Pitch SL Header, S...
14
3.0
Matte Tin
1
Vertical
Through Hole
1719710015
1719710015
2.54mm Pitch SL Header, S...
15
3.0
Matte Tin
1
Vertical
Through Hole
1719710016
1719710016
2.54mm Pitch SL Header, S...
16
3.0
Matte Tin
1
Vertical
Through Hole
1719710017
1719710017
2.54mm Pitch SL Header, S...
17
3.0
Matte Tin
1
Vertical
Through Hole
1719710018
1719710018
2.54mm Pitch SL Header, S...
18
3.0
Matte Tin
1
Vertical
Through Hole
1719710019
1719710019
2.54mm Pitch SL Header, S...
19
3.0
Matte Tin
1
Vertical
Through Hole
1719710020
1719710020
2.54mm Pitch SL Header, S...
20
3.0
Matte Tin
1
Vertical
Through Hole
1719710021
1719710021
2.54mm Pitch SL Header, S...
21
3.0
Matte Tin
1
Vertical
Through Hole
1719710022
1719710022
2.54mm Pitch SL Header, S...
22
3.0
Matte Tin
1
Vertical
Through Hole
1719710023
1719710023
2.54mm Pitch SL Header, S...
23
3.0
Matte Tin
1
Vertical
Through Hole
1719710024
1719710024
2.54mm Pitch SL Header, S...
24
3.0
Matte Tin
1
Vertical
Through Hole
1719710025
1719710025
2.54mm Pitch SL Header, S...
25
3.0
Matte Tin
1
Vertical
Through Hole
1719710102
1719710102
2.54mm Pitch SL Header, S...
2
3.0
Gold
1
Vertical
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表