36538
Molex
PCB Headers
6.35mm
MLX
Powered by
CAD模型選擇
{molex/pcb_headers/6_35mm/mlx/36538.prj},{NB=365380010},{SHA256=m6NLHIajgOo46N2nu5nzeJ5toIoq7qlShIQZemaccc0=},{INAME=02944__365380010},{PN=365380010},{DESC=6.35mm Pitch MLX Power Connector Header, Vertical, with Compliant Polarizing Peg, 4 Circuits, Unreinforced Polyester 94V-0, White},{CIRCUITS=4},{CURRENT=12.0},{MATERIAL=Tin-Lead},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
365380001
365380001
6.35mm Pitch MLX Power Co...
2
12.0
Tin-Lead
1
Vertical
Through Hole
365380004
365380004
6.35mm Pitch MLX Power Co...
3
12.0
Tin-Lead
1
Vertical
Through Hole
365380007
365380007
6.35mm Pitch MLX Power Co...
7
9.0
Tin-Lead
1
Vertical
Through Hole
365380010
365380010
6.35mm Pitch MLX Power Co...
4
12.0
Tin-Lead
1
Vertical
Through Hole
365380013
365380013
6.35mm Pitch MLX Power Co...
6
9.0
Tin-Lead
2
Vertical
Through Hole
365380016
365380016
6.35mm Pitch MLX Power Co...
15
9.0
Tin-Lead
5
Vertical
Through Hole
365380018
365380018
6.35mm Pitch MLX Power Co...
15
9.0
Tin-Lead
5
Vertical
Through Hole
365380019
365380019
6.35mm Pitch MLX Power Co...
12
9.0
Tin-Lead
4
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表