90584
Molex
Ribbon Cable-Wire Trap Connectors
1.27mm
Board-in, Picoflex
Powered by
CAD模型選擇
{molex/ribbon_cable_wire_trap_connectors/1_27mm/board_in_picoflex/90584.prj},{NB=905841314},{SHA256=hZYbMVVem5Xh+jZaxoNzFj0UJJtnHcQr7eWyZ0qESTY=},{INAME=01398__905841314},{PN=905841314},{DESC=1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 14 Circuits},{CIRCUITS=14},{CURRENT=1.2},{EA=90° Angle},{MATERIAL=Tin},{ROWS=2},{WS=26, 28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
WS
Wire Size
[AWG]
905841304
905841304
1.27mm Pitch Picoflex PF-...
4
1.2
90° Angle
Tin
2
26, 28
905841306
905841306
1.27mm Pitch Picoflex PF-...
6
1.2
90° Angle
Tin
2
26, 28
905841308
905841308
1.27mm Pitch Picoflex PF-...
8
1.2
90° Angle
Tin
2
26, 28
905841310
905841310
1.27mm Pitch Picoflex PF-...
10
1.2
90° Angle
Tin
2
26, 28
905841312
905841312
1.27mm Pitch Picoflex PF-...
12
1.2
90° Angle
Tin
2
26, 28
905841314
905841314
1.27mm Pitch Picoflex PF-...
14
1.2
90° Angle
Tin
2
26, 28
905841316
905841316
1.27mm Pitch Picoflex PF-...
16
1.2
90° Angle
Tin
2
26, 28
905841318
905841318
1.27mm Pitch Picoflex PF-...
18
1.2
90° Angle
Tin
2
26, 28
905841320
905841320
1.27mm Pitch Picoflex PF-...
20
1.2
90° Angle
Tin
2
26, 28
905841322
905841322
1.27mm Pitch Picoflex PF-...
22
1.2
90° Angle
Tin
2
26, 28
905841324
905841324
1.27mm Pitch Picoflex PF-...
24
1.2
90° Angle
Tin
2
26, 28
905841326
905841326
1.27mm Pitch Picoflex PF-...
26
1.2
90° Angle
Tin
2
26, 28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表