目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
ISWL - Single worm reduction unit with input shaft and torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/iswl_asmtab.prj},{NB=ISWL050514x30NO1-1NO0NO},{GR=050},{GR1=50},{GR2=50},{GRPAM=50},{RAP=5.0},{ENTRNRV=14x30},{RAPX=5,7.5,10,15,20,25,30,40,50,60,80,100},{ACU=25},{VB=NO},{TFU=1},{TFUX=1,'T',2,'FA',3,'FB',4,'FC',5,'FD',7,'PA',8,'PAS',9,'PB',10,'PBS',11,'PV',12,'PVS'},{PFU=1},{AL2=NO},{PAL=-},{BR=NO},{PBR=0},{PBRX=1,'1',2,'2',3,'3',5,'5',6,'6',7,'7',8,'8'},{CAP=NO},{X=45.5},{X2=43.5},{PPATH=iswl_asmtpl.prj},{B=30},{BB=8},{B1=5},{D=25},{D1=14},{DG=56},{FF=M6},{G=M40x1.5},{GG=80},{G2=74},{G3=64},{H=52},{H1=60},{I=50},{KE=M8x10},{LM=63.5},{M=85},{N=70},{N1=43.5},{P=97.6},{R=84},{S=46},{TT1=16},{T1=30},{T2=30},{TT=28.3},{W=45°},{WW=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
GR
Size
ⁿ/ₐ
ACU
Output hole shaft (d)
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A1
[mm]
B
[mm]
BB
[mm]
B1
[mm]
C
[mm]
D
[mm]
D1
[mm]
DG
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
F
[mm]
FF
[mm]
G
[mm]
GG
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H
[mm]
H1
[mm]
I
[mm]
KE
[mm]
K0
[mm]
K1
[mm]
LM
[mm]
L1
[mm]
M
[mm]
N
[mm]
N1
[mm]
O1
[mm]
P
[mm]
R
[mm]
R1
[mm]
S
[mm]
S1
[mm]
TT1
[mm]
T1
[mm]
T2
[mm]
TT
[mm]
W
[mm]
ISWL 040 T 5 11x23 - - -
040
18
-
-
23
6
4
-
18
11
63
-
-
-
-
-
M30x1.5
70
-
60
53
42
50
40
M6x10
-
-
55
-
75
60
36.5
-
87
70
-
39
-
12.5
26
26
20.8
45°
ISWL 050 T 5 14x30 - - -
050
25
-
-
30
8
5
-
25
14
56
-
-
-
-
M6
M40x1.5
80
-
74
64
52
60
50
M8x10
-
-
63.5
-
85
70
43.5
-
97.6
84
-
46
-
16
30
30
28.3
45°
ISWL 063 T 7.5 19x40 - - ...
063
25
-
-
40
8
6
-
25
19
62
-
-
-
-
M6
M45x1.5
95
-
90
90
66
72
63
M8x14
-
-
74
-
95
80
53
-
110
102
-
56
-
21.5
36
36
28.3
45°
ISWL 075 T 7.5 24x50 - - ...
075
28
-
-
50
8
8
-
28
24
68
-
-
-
-
M8
M50x1.5
112.5
-
108
90
80
86
75
M8x16
-
-
78.5
-
115
95
57
-
130
117
-
60
-
27
40
40
31.3
45°
ISWL 090 T 7.5 24x50 - - ...
090
35
-
-
50
10
8
-
35
24
80
-
-
-
-
M8
M60x2
129.5
-
135
108
97
103
90
M10x18
-
-
89.5
-
130
110
67
-
148
133
-
70
-
27
45
45
38.3
45°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表