目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
SW/H - Worm gear reducer with pre-stage
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/sw_h_asmtab.prj},{NB=SW_H A31/050 22.08 (2.94x7.5) 71 B5 140x14 BS 25 NO 1 - 1 0 0 3 0 0 NO - --},{IDNR=},{HW=31},{GRNUM=50},{GR=A31/050},{RAP=22.08 (2.94x7.5)},{PAM=71 B5},{ES=BS},{ACU=25},{ACUX='25','24','1in'},{VB=NO},{TFU=1},{TFUX=1,'NO',2,'FA',3,'FB',4,'FC',5,'FD',7,'PA',8,'PAS',9,'PB',10,'PBS',11,'PV',12,'PVS'},{PFU=1},{AL=0},{PAL=0},{BR=3},{PBR=0},{PBX1=1,'1',5,'5',6,'6',7,'7',8,'8'},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{MOR=-},{RF=-},{SER=-},{AL1= 0,'NO',3,'S1in',4,'B1in'},{AL2= 0,'NO',1,'S25',2,'B25'},{ALY1=25},{ALY2=1in},{PPATH=sw_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
GR
Size
ⁿ/ₐ
COLL
Connection
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
G
[mm]
G2
[mm]
PM
[mm]
DM
[mm]
B
[mm]
TM
[mm]
SW_H A31/040 22.08 (2.94x...
A31/040
140x11
-
150
25
140
11
4
12.8
SW_H A31/050 22.08 (2.94x...
A31/050
140x14
-
160
32
160
14
5
16.3
SW_H A31/063 23.82 (3.18x...
A31/063
140x19
-
175
25
140
11
4
12.8
SW_H A31/075 77.33 (3.87x...
A31/075
140x19
-
192.5
25
140
11
4
12.8
SW_H A31/090 102 (2.55x40...
A31/090
140x19
-
209.5
32
160
14
5
16.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表