目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Adjustable base, fix stem
MOVET
Leveling Feet
Leveling Elements
Anti vibration
Vibration Damper
Powered by
CAD模型選擇
{movet/maschinenfuesse/nivellierelemente/anti_vibration/schwingungsdampfer/adjustable_base_asmtab.prj},{NB=MOVET+45814025(hoch45)},{TYP=45814025},{BESTNR=4061408080410},{TYPX=14025},{LODLEVEL=hoch},{B=85},{D=120},{D1=80},{CH=12},{F=M16x1.5},{G=45},{H=130},{DL=4000},{SL=10000},{FX=16.0},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/14020_14035.pdf},{G1=45},{G2=58},{PPATH=parts/adjustable_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
B
Usable thread lenght
[mm]
D
Base
[mm]
D1
Diameter
[mm]
CH
Wrench size
[mm]
F
Thread
ⁿ/ₐ
H
Total height
[mm]
DL
Dinamic loadd
[N]
SL
Static Load
[N]
MOVET+4061408080403
45814020
4061408080403
90
80
54
8
M12x1.25
130
2500
5000
MOVET+4061408080410
45814025
4061408080410
85
120
80
12
M16x1.5
130
4000
10000
MOVET+4061408080427
45814030
4061408080427
136
160
102
14
M20x1.5
190
9000
20000
MOVET+4061408080434
45814035
4061408080434
135
200
126
14
M20x1.5
195
15000
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表