目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø40/50
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/s_plastic_articulated_stem_m6_10_d40_50_asmtab.prj},{NB=MOVET+45810233(hoch0)},{TYP=45810233},{BESTNR=4061408021246},{LODLEVEL=hoch},{ANG=0},{BES=M10x75},{A=27},{B=75},{D=40},{CH=12},{F=M10},{M=10},{G=16},{H=102},{H1=105},{SL=10000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10220_6_10237_12.pdf},{TYPX=10233},{ANTISLIP=3},{PLATE=1},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=1},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408021086
45810220
4061408021086
M8x25
27
25
40
12
M8
16
52
52
10000
MOVET+4061408021093
45810221
4061408021093
M8x25
27
25
40
12
M8
16
52
55
10000
MOVET+4061408012893
45810222
4061408012893
M8x50
27
50
40
12
M8
16
77
77
10000
MOVET+4061408015344
45810223
4061408015344
M8x50
27
50
40
12
M8
16
77
80
10000
MOVET+4061408014606
45810224
4061408014606
M8x75
27
75
40
12
M8
16
102
102
10000
MOVET+4061408021109
45810225
4061408021109
M8x75
27
75
40
12
M8
16
102
105
10000
MOVET+4061408021116
45810226
4061408021116
M8x100
27
100
40
12
M8
16
127
127
10000
MOVET+4061408015368
45810227
4061408015368
M8x100
27
100
40
12
M8
16
127
130
10000
MOVET+4061408010981
45810228
4061408010981
M10x25
27
25
40
12
M10
16
52
52
10000
MOVET+4061408021123
45810229
4061408021123
M10x25
27
25
40
12
M10
16
52
55
10000
MOVET+4061408010660
45810230
4061408010660
M10x50
27
50
40
12
M10
16
77
77
10000
MOVET+4061408010677
45810231
4061408010677
M10x50
27
50
40
12
M10
16
77
80
10000
MOVET+4061408010929
45810232
4061408010929
M10x75
27
75
40
12
M10
16
102
102
10000
MOVET+4061408021246
45810233
4061408021246
M10x75
27
75
40
12
M10
16
102
105
10000
MOVET+4061408017898
45810234
4061408017898
M10x100
27
100
40
12
M10
16
127
127
10000
MOVET+4061408021130
45810235
4061408021130
M10x100
27
100
40
12
M10
16
127
130
10000
MOVET+4061408012909
45810236
4061408012909
M10x125
27
125
40
12
M10
16
152
152
10000
MOVET+4061408021147
45810237
4061408021147
M10x125
27
125
40
12
M10
16
152
155
10000
MOVET+4061408021154
45810238
4061408021154
M10x25
30
25
50
14
M10
20
55
55
11000
MOVET+4061408021161
45810239
4061408021161
M10x25
30
25
50
14
M10
20
55
58
11000
MOVET+4061408010691
45810240
4061408010691
M10x50
30
50
50
14
M10
20
80
80
11000
MOVET+4061408010684
45810241
4061408010684
M10x50
30
50
50
14
M10
20
80
83
11000
MOVET+4061408012923
45810242
4061408012923
M10x75
30
75
50
14
M10
20
105
105
11000
MOVET+4061408021178
45810243
4061408021178
M10x75
30
75
50
14
M10
20
105
108
11000
MOVET+4061408021185
45810244
4061408021185
M10x100
30
100
50
14
M10
20
130
130
11000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表