目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø40/50 FIX
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/s_plastic_line_fix_stem_w_allen_key_asmtab.prj},{NB=MOVET+4589131(hoch)},{BESTNR=4061408097210},{LODLEVEL=hoch},{BES=M10x50},{A=16},{B=50},{D=40},{CH=5},{F=M10},{M=10},{H=66},{H1=66},{SL=5000},{INFO=Download-Link},{TYPX=9131},{ANTISLIP=3},{PLATE=0},{PPATH=../../parts/s_plastic_line_fix_stem_w_allen_key_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/9100_9171.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408097159
4589100
4061408097159
M8x25
16
25
40
4
M8
41
41
5000
MOVET+4061408097166
4589101
4061408097166
M8x25
16
25
40
4
M8
41
41
5000
MOVET+4061408097180
4589110
4061408097180
M8x50
16
50
40
4
M8
66
66
5000
MOVET+4061408097173
4589111
4061408097173
M8x50
16
50
40
4
M8
66
66
5000
MOVET+4061408097203
4589120
4061408097203
M10x25
16
25
40
5
M10
41
41
5000
MOVET+4061408097197
4589121
4061408097197
M10x25
16
25
40
5
M10
41
41
5000
MOVET+4061408097227
4589130
4061408097227
M10x50
16
50
40
5
M10
66
66
5000
MOVET+4061408097210
4589131
4061408097210
M10x50
16
50
40
5
M10
66
66
5000
MOVET+4061408097241
4589140
4061408097241
M8x25
20
25
50
4
M8
45
45
6000
MOVET+4061408097234
4589141
4061408097234
M8x25
20
25
50
4
M8
45
45
6000
MOVET+4061408097265
4589150
4061408097265
M8x50
20
50
50
4
M8
70
70
6000
MOVET+4061408097258
4589151
4061408097258
M8x50
20
50
50
4
M8
70
70
6000
MOVET+4061408097289
4589160
4061408097289
M10x25
20
25
50
5
M10
45
45
6000
MOVET+4061408097272
4589161
4061408097272
M10x25
20
25
50
5
M10
45
45
6000
MOVET+4061408097302
4589170
4061408097302
M10x50
20
50
50
5
M10
70
70
6000
MOVET+4061408097296
4589171
4061408097296
M10x50
20
50
50
5
M10
70
70
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 929 - FN 8224 - rostfrei A4 - Hexagonal weld nuts
SFS Group Schweiz AG
17.06.2024
Plastic line base Ø40/50
MOVET
03.08.2020
Plastic line base Ø40/50
MOVET
03.08.2020
Rubber feet base Ø 40/50
MOVET
03.08.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表