目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø40/50
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M12
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_20_50mm/s_plastic_articulated_stem_m12_d40_50_asmtab.prj},{NB=MOVET+45810237/12(hoch0)},{TYP=45810237/12},{BESTNR=4061408092048},{LODLEVEL=hoch},{ANG=0},{BES=M12x125},{A=27},{B=125},{D=40},{CH=12},{F=M12},{M=12},{G=16},{H=152},{H1=155},{SL=10000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10220_6_10237_12.pdf},{TYPX=10237/12},{ANTISLIP=3},{PLATE=1},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=1},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408092000
45810228/12
4061408092000
M12x25
27
25
40
12
M12
16
52
52
10000
MOVET+4061408092017
45810229/12
4061408092017
M12x25
27
25
40
12
M12
16
52
55
10000
MOVET+4061408081141
45810230/12
4061408081141
M12x50
27
50
40
12
M12
16
77
77
10000
MOVET+4061408092024
45810231/12
4061408092024
M12x50
27
50
40
12
M12
16
77
80
10000
MOVET+4061408089024
45810232/12
4061408089024
M12x75
27
75
40
12
M12
16
102
102
10000
MOVET+4061408067404
45810233/12
4061408067404
M12x75
27
75
40
12
M12
16
102
105
10000
MOVET+4061408021581
45810234/12
4061408021581
M12x100
27
100
40
12
M12
16
127
127
10000
MOVET+4061408092031
45810235/12
4061408092031
M12x100
27
100
40
12
M12
16
127
130
10000
MOVET+4061408090020
45810236/12
4061408090020
M12x125
27
125
40
12
M12
16
152
152
10000
MOVET+4061408092048
45810237/12
4061408092048
M12x125
27
125
40
12
M12
16
152
155
10000
MOVET+4061408013081
45810248
4061408013081
M12x25
30
25
50
14
M12
20
55
55
11000
MOVET+4061408021192
45810249
4061408021192
M12x25
30
25
50
14
M12
20
55
58
11000
MOVET+4061408013098
45810250
4061408013098
M12x50
30
50
50
14
M12
20
80
80
11000
MOVET+4061408015399
45810251
4061408015399
M12x50
30
50
50
14
M12
20
80
83
11000
MOVET+4061408012930
45810252
4061408012930
M12x75
30
75
50
14
M12
20
105
105
11000
MOVET+4061408021253
45810253
4061408021253
M12x75
30
75
50
14
M12
20
105
108
11000
MOVET+4061408013104
45810254
4061408013104
M12x100
30
100
50
14
M12
20
130
130
11000
MOVET+4061408014330
45810255
4061408014330
M12x100
30
100
50
14
M12
20
130
133
11000
MOVET+4061408010936
45810256
4061408010936
M12x125
30
125
50
14
M12
20
155
155
11000
MOVET+4061408019908
45810257
4061408019908
M12x125
30
125
50
14
M12
20
155
158
11000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表