目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Vulcanized steel M14, Ø80
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M14
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m14/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_m14_d80_asmtab.prj},{NB=MOVET+45826022(hoch0)},{TYP=45826022},{BESTNR=4061408037216},{LODLEVEL=hoch},{ANG=0},{BES=M14x50},{A=35},{B=50},{D=80},{CH=14},{F=M14},{M=14},{G=25},{H=85},{SL=10000},{INFO=Download-Link},{TYPX=26022},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_26080.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+45826022(hoch0)
45826022
4061408037216
M14x50
35
50
80
14
M14
25
85
10000
MOVET+45826024(hoch0)
45826024
4061408107438
M14x100
35
100
80
14
M14
25
135
10000
MOVET+45826028(hoch0)
45826028
4061408107445
M14x150
35
150
80
14
M14
25
185
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表