目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Steel Vulcanized with Mounting strap M24, Ø100
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M24
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45826130/F(hoch0)},{TYP=45826130/F},{BESTNR=4061408073283},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x100},{A=38.5},{B=100},{D=100},{CH=24},{F=M24},{M=24},{G=28},{H=138.5},{I=69},{SL=15000},{INFO=Download-Link},{TYPX=26130/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
MOVET+45826130/F(hoch0)
45826130/F
4061408073283
M24x100
38.5
100
100
24
M24
28
138.5
69
15000
MOVET+45826134/F(hoch0)
45826134/F
4061408079384
M24x150
38.5
150
100
24
M24
28
188.5
69
15000
MOVET+45826140/F(hoch0)
45826140/F
4061408116904
M24x200
38.5
200
100
24
M24
28
238.5
69
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel Vulcanized with Mounting strap M12, Ø60
MOVET
21.11.2019
Vulcanized steel M12, Ø50
MOVET
21.11.2019
Medium load - Solid steel base Ø120 with 2 bores
MOVET
31.03.2020
Vulcanized steel M24, Ø80
MOVET
21.11.2019
Steel Vulcanized with Mounting strap M30, Ø100
MOVET
21.11.2019
DIN 555 - Hexagon nuts
Fabory
13.02.2023
RBGpl - Platinum rubber castor - Average load up to 110 kg. Simplified view
HPC
03.08.2023
PAMF100eb - Articulated foot with Ø100 sheet metal base - Max load: 15 000 ...
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表