目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Knurled nut with shank
MOVET
Mechanical Parts
Knurled Screws
Powered by
CAD模型選擇
{movet/mechanische_bauteile/raendelschrauben/knurled_grip_typ3.prj},{NB=MOVET+4583031(high)},{TYP=4583031},{BESTNR=4061408113644},{LODLEVEL=high},{DES=Stainless steel knob Ø 20, spindle stainless steel M5},{D=20},{D1=10},{F=M5},{FX=5},{H1=7.5},{H=11.5},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/3031_3036.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
[mm]
D1
[mm]
F
Thread
ⁿ/ₐ
H1
[mm]
H
[mm]
MOVET+4061408113644
4583031
4061408113644
Stainless steel knob Ø20,...
20
10
M5
7.5
11.5
MOVET+4061408115341
4583032
4061408115341
Stainless steel knob Ø24,...
24
12
M6
10.0
15.0
MOVET+4061408101306
4583033
4061408101306
Stainless steel knob Ø24,...
30
16
M8
12.0
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表