目錄: Moxmec
Created: 18.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Moxmec
ADERAF - ADERAF BOWL FEEDERS
Moxmec
Piezo-feeders
ADERAF BOWL FEEDERS
Powered by
CAD模型選擇
{moxmec/basi_vibranti_piezo/aderaf_circolari/aderaf_asmtab.prj},{NB=GS71000R0},{BASE=ADERAF - 00},{SDS=R},{SMO=0},{TEN=0-250 V 50-60 Hz 24V DC},{AMP=10},{FDR=200÷300},{PB=2.50},{PTM=1.0},{TM=150},{TDL=0 ÷ 40},{UDL=10 ÷ 90},{A=110},{B=110},{C=59},{D=90},{E=8},{F=2},{G=80},{K=6},{L=M6},{BASCOD=00},{PPATH=aderaf_asmtpl.prj},{SMOX=0,'Piedini rigidi',1,'Piedini morbidi'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BASE
ⁿ/ₐ
TEN
Voltage
ⁿ/ₐ
AMP
Amperage
[mA]
FDR
Oscillations
[Hz]
PB
base Weight
[Kg.]
PTM
Bowl weight max.
[Kg.]
TM
Ø Bowl max
[mm]
TDL
Temperature
[C°]
UDL
Humidity
[%]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
K
[mm]
L
ⁿ/ₐ
GS71070R2
ADERAF - 0
0-250 V 50-60 Hz 24V DC
7
300÷400
0.85
0.6
100
0 ÷ 40
10 ÷ 90
60
60
66
50
6
7
60
5
M5
GS71000R0
ADERAF - 00
0-250 V 50-60 Hz 24V DC
10
200÷300
2.50
1.0
150
0 ÷ 40
10 ÷ 90
110
110
59
90
8
2
80
6
M6
GS71005R0
ADERAF - 05
0-250 V 50-60 Hz 24V DC
20
200÷245
6.50
3.0
250
0 ÷ 40
10 ÷ 90
155
160
82
125
10
2
136
7
M8
GS71010R1
ADERAF - 10
0-250 V 50-60 Hz
37
160
11.80
5.0
310
0 ÷ 40
10 ÷ 90
214
214
105
176
0
10
190
0
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表