目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 412 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs412.prj},{NB=FS 412/100x224},{TYPE=FS 412},{COMPANY=MSP},{D1=100.000},{L=224},{D2=100.000},{D3=50.000},{D4=72.000},{L1=125.000},{L2=10.000},{L3=4.000},{R=10.000},{R1=3.000},{LX=224,250,280,315,355,400,450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
R
Radius
[mm]
R1
Radius
[mm]
FS 412/80x200
FS 412/80x200
FS 412
MSP
80.000
80.000
40.000
57.000
100.000
10.000
4.000
8.000
3.000
FS 412/100x224
FS 412/100x224
FS 412
MSP
100.000
100.000
50.000
72.000
125.000
10.000
4.000
10.000
3.000
FS 412/125x315
FS 412/125x315
FS 412
MSP
125.000
125.000
65.000
90.000
140.000
12.000
5.000
12.000
4.000
FS 412/160x400
FS 412/160x400
FS 412
MSP
160.000
160.000
95.000
132.000
180.000
12.000
5.000
18.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表