目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 460 - Leader pin bushings with self lubricating graphite plugs
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs460.prj},{NB=FS460/042},{TYPE=FS 460},{COMPANY=MSP},{CODE=FS460/042},{D1=42},{L=63},{D2=50},{D3=50},{D4=63},{D5=79},{L1=50},{L2=6.3},{L3=5.0},{R=3},{R1=0.6},{F=2.500},{K=0.500},{T=0.300},{G=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
CODE
ⁿ/ₐ
D1
Diameter
[mm]
L
Lenght
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
R
Radius
[mm]
R1
Radius
[mm]
F
Height
[mm]
K
Height
[mm]
T
Lenght
[mm]
G
Lenght
[mm]
FS460/024
FS 460
MSP
FS460/024
24
40
32
32
40
58
32
6.3
3.0
3
0.6
2.500
0.500
0.300
2.100
FS460/025
FS 460
MSP
FS460/025
25
40
32
32
40
58
32
6.3
3.0
3
0.6
2.500
0.500
0.300
2.100
FS460/030
FS 460
MSP
FS460/030
30
50
40
40
50
66
40
6.3
4.0
3
0.6
2.500
0.500
0.300
2.100
FS460/032
FS 460
MSP
FS460/032
32
50
40
40
50
66
40
6.3
4.0
3
0.6
2.500
0.500
0.300
2.100
FS460/040
FS 460
MSP
FS460/040
40
63
50
50
63
79
50
6.3
5.0
3
0.6
2.500
0.500
0.300
2.100
FS460/042
FS 460
MSP
FS460/042
42
63
50
50
63
79
50
6.3
5.0
3
0.6
2.500
0.500
0.300
2.100
FS460/050
FS 460
MSP
FS460/050
50
71
63
63
71
89
56
6.3
6.3
5
0.6
2.500
0.500
0.300
2.100
FS460/052
FS 460
MSP
FS460/052
52
71
63
63
71
89
56
6.3
6.3
5
0.6
2.500
0.500
0.300
2.100
FS460/063
FS 460
MSP
FS460/063
63
80
80
80
90
123
63
10.0
8.0
6
0.6
2.500
0.500
0.300
2.100
FS460/080
FS 460
MSP
FS460/080
80
100
100
100
112
143
80
10.0
10.0
8
0.6
2.500
0.500
0.300
2.100
FS460/100
FS 460
MSP
FS460/100
100
125
125
125
140
168
106
10.0
12.5
10
1.0
4.000
0.600
0.400
3.200
FS460/125
FS 460
MSP
FS460/125
125
160
160
160
180
203
132
10.0
16.0
12
1.0
4.000
0.600
0.400
3.200
FS460/160
FS 460
MSP
FS460/160
160
200
200
200
220
243
170
10.0
16.0
18
1.0
4.000
0.600
0.400
3.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表