Chain bracket flexible
Murrplastik
Energieführungskettensysteme
open
MP 41.2 PowerLine
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_41_2_powerline/kettenglied/kettenanschluss_flexibel.prj},{NB=KA 41-FG0411000055-171_41.2},{TYP=KA 41-FG},{BESTNR=0411000055},{BEZEICHNUNG=Kettenanschluss Flexibel},{AUSF=mit Gewinde},{VPE=1},{A=171.0},{D=205.0},{E=191},{F=22.5},{F1=22},{G=79.0},{G1=120},{H=M6},{VER=2},{HX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BEZEICHNUNG
DESCRIPTION
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
VPE
[St.]
A
[mm]
D
[mm]
E
[mm]
F
[mm]
F1
[mm]
G
[mm]
G1
[mm]
H
[mm]
KA 41-FB0411000054-45_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
45.0
79.0
65
22.5
22
79.0
120
6.5
KA 41-FG0411000055-45_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
45.0
79.0
65
22.5
22
79.0
120
M6
KA 41-FB0411000054-57_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
57.0
91.0
77
22.5
22
79.0
120
6.5
KA 41-FG0411000055-57_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
57.0
91.0
77
22.5
22
79.0
120
M6
KA 41-FB0411000054-62_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
62.0
96.0
82
22.5
22
79.0
120
6.5
KA 41-FG0411000055-62_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
62.0
96.0
82
22.5
22
79.0
120
M6
KA 41-FB0411000054-71_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
71.0
105.0
91
22.5
22
79.0
120
6.5
KA 41-FG0411000055-71_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
71.0
105.0
91
22.5
22
79.0
120
M6
KA 41-FB0411000054-84_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
84.0
118.0
104
22.5
22
79.0
120
6.5
KA 41-FG0411000055-84_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
84.0
118.0
104
22.5
22
79.0
120
M6
KA 41-FB0411000054-93_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
93.0
127.0
113
22.5
22
79.0
120
6.5
KA 41-FG0411000055-93_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
93.0
127.0
113
22.5
22
79.0
120
M6
KA 41-FB0411000054-96_41....
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
96.0
130.0
116
22.5
22
79.0
120
6.5
KA 41-FG0411000055-96_41....
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
96.0
130.0
116
22.5
22
79.0
120
M6
KA 41-FB0411000054-104_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
104.0
138.0
124
22.5
22
79.0
120
6.5
KA 41-FG0411000055-104_41...
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
104.0
138.0
124
22.5
22
79.0
120
M6
KA 41-FB0411000054-107_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
107.0
141.0
127
22.5
22
79.0
120
6.5
KA 41-FG0411000055-107_41...
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
107.0
141.0
127
22.5
22
79.0
120
M6
KA 41-FB0411000054-121_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
121.0
155.0
141
22.5
22
79.0
120
6.5
KA 41-FG0411000055-121_41...
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
121.0
155.0
141
22.5
22
79.0
120
M6
KA 41-FB0411000054-133_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
133.0
167.0
153
22.5
22
79.0
120
6.5
KA 41-FG0411000055-133_41...
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
133.0
167.0
153
22.5
22
79.0
120
M6
KA 41-FB0411000054-144_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
144.0
178.0
164
22.5
22
79.0
120
6.5
KA 41-FG0411000055-144_41...
KA 41-FG
0411000055
Chain bracket flexible
with thread
1
144.0
178.0
164
22.5
22
79.0
120
M6
KA 41-FB0411000054-146_41...
KA 41-FB
0411000054
Chain bracket flexible
with socket
1
146.0
180.0
166
22.5
22
79.0
120
6.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表