Type EW-PAE - Cable protection conduit Murrflex
Murrplastik
Schlauch- und Verschraubungssysteme
Murrflex cable protection conduits
Type PAE
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/kabelschutzschlauch_murrflex/typ_pae/ew_pae.prj},{NB=EW-PAE-95 Jumbo_83181682_0},{TYP=EW-PAE-95 Jumbo},{BESTNR=83181682},{FARBE=schwarz},{ALPHA=0},{A=91.0},{B=106.0},{RSTAT=265.0},{RDYN=500.0},{GEW=80.0},{VPE=10},{VER=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order-No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
RSTAT
R static
[mm]
RDYN
R dynamic
[mm]
GEW
Weight
[kg/100 m]
VPE
[m]
EW-PAE-06_83181650
EW-PAE-06
83181650
black
6.8
9.9
15.0
40.0
1.8
50
EW-PAE-M10/P7_83181652
EW-PAE-M10/P7
83181652
black
8.5
11.2
20.0
45.0
2.1
50
EW-PAE-M12/P9_83181654
EW-PAE-M12/P9
83181654
black
9.8
13.0
21.0
51.0
2.6
50
EW-PAE-M16/P11_83181656
EW-PAE-M16/P11
83181656
black
12.0
15.8
28.0
68.0
3.6
50
EW-PAE-M20/P16_83181658
EW-PAE-M20/P16
83181658
black
15.8
21.0
36.0
70.0
5.3
50
EW-PAE-M25/P21_83181660
EW-PAE-M25/P21
83181660
black
22.0
28.5
49.0
109.0
9.0
50
EW-PAE-M32/P29_83181662
EW-PAE-M32/P29
83181662
black
28.0
34.5
67.0
142.0
12.2
25
EW-PAE-M40/P36_83181664
EW-PAE-M40/P36
83181664
black
36.0
42.5
81.0
191.0
16.2
25
EW-PAE-M50/P48_83181666
EW-PAE-M50/P48
83181666
black
46.5
54.5
102.0
237.0
22.3
25
EW-PAE-70 Jumbo_83181680
EW-PAE-70 Jumbo
83181680
black
66.5
80.0
200.0
390.0
48.0
25
EW-PAE-95 Jumbo_83181682
EW-PAE-95 Jumbo
83181682
black
91.0
106.0
265.0
500.0
80.0
10
EW-PAE-06_83181610
EW-PAE-06
83181610
grey
6.8
9.9
15.0
40.0
1.8
50
EW-PAE-M10/P7_83181612
EW-PAE-M10/P7
83181612
grey
8.5
11.2
20.0
45.0
2.1
50
EW-PAE-M12/P9_83181614
EW-PAE-M12/P9
83181614
grey
9.8
13.0
21.0
51.0
2.6
50
EW-PAE-M16/P11_83181616
EW-PAE-M16/P11
83181616
grey
12.0
15.8
28.0
68.0
3.6
50
EW-PAE-M20/P16_83181618
EW-PAE-M20/P16
83181618
grey
15.8
21.0
36.0
70.0
5.3
50
EW-PAE-M25/P21_83181620
EW-PAE-M25/P21
83181620
grey
22.0
28.5
49.0
109.0
9.0
50
EW-PAE-M32/P29_83181622
EW-PAE-M32/P29
83181622
grey
28.0
34.5
67.0
142.0
12.2
25
EW-PAE-M40/P36_83181624
EW-PAE-M40/P36
83181624
grey
36.0
42.5
81.0
191.0
16.2
25
EW-PAE-M50/P48_83181626
EW-PAE-M50/P48
83181626
grey
46.5
54.5
102.0
237.0
22.3
25
EW-PAE-70 Jumbo_83181640
EW-PAE-70 Jumbo
83181640
grey
66.5
80.0
200.0
390.0
48.0
25
EW-PAE-95 Jumbo_83181642
EW-PAE-95 Jumbo
83181642
grey
91.0
106.0
265.0
500.0
80.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表