WPL - Male elbow
CONVUM Ltd.
Pneumatic products
WP series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wp_series/wpl.prj},{NB=WPL08-01},{IDNR=},{REF=WPL08-01},{A=8.0},{B=20.3},{C=17.8},{D=8},{E=23.6},{H=10.0},{P=13.6},{R=R1/8},{MASS=8.4},{P1=0.0},{R1=9.728},{M=0.0},{V1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
P
Diameter
[mm]
R
Thread (male)
ⁿ/ₐ
MASS
[g]
WPL04-M5
WPL04-M5
4.0
14.6
14.5
4
17.1
9.0
9.0
M5x0.8
3.9
WPL04-01
WPL04-01
8.0
17.8
14.5
4
17.1
10.0
9.0
R1/8
4.8
WPL04-02
WPL04-02
11.0
20.8
14.5
4
17.1
14.0
9.0
R1/4
6.8
WPL06-M5
WPL06-M5
4.0
15.7
15.5
6
18.0
9.0
11.2
M5x0.8
7.3
WPL06-01
WPL06-01
8.0
18.9
15.5
6
18.0
10.0
11.2
R1/8
7.6
WPL06-02
WPL06-02
11.0
21.9
15.5
6
18.0
14.0
11.2
R1/4
15.0
WPL06-03
WPL06-03
12.0
22.9
15.5
6
18.0
17.0
11.2
R3/8
22.4
WPL08-01
WPL08-01
8.0
20.3
17.8
8
23.6
10.0
13.6
R1/8
8.4
WPL08-02
WPL08-02
11.0
22.8
17.8
8
23.6
14.0
13.6
R1/4
15.9
WPL08-03
WPL08-03
12.0
23.8
17.8
8
23.6
17.0
13.6
R3/8
22.5
WPL10-01
WPL10-01
8.0
23.6
19.4
10
25.0
17.0
16.3
R1/8
18.2
WPL10-02
WPL10-02
11.0
26.6
19.4
10
25.0
17.0
16.3
R1/4
20.2
WPL10-03
WPL10-03
12.0
26.1
19.4
10
25.0
17.0
16.3
R3/8
22.8
WPL10-04
WPL10-04
15.0
29.1
19.4
10
25.0
21.0
16.3
R1/2
37.5
WPL12-02
WPL12-02
11.0
28.5
22.4
12
32.2
17.0
19.7
R1/4
26.7
WPL12-03
WPL12-03
12.0
28.0
22.4
12
32.2
17.0
19.7
R3/8
28.4
WPL12-04
WPL12-04
15.0
31.0
22.4
12
32.2
21.0
19.7
R1/2
43.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表