PFG - Flat pad (Pad only)
CONVUM Ltd.
Suction pads
PF series - Flat pads
Powered by
CAD模型選擇
{myotoku/suction_pads/pf_series_flat_pads/pfg_flat_pad.prj},{NB=PFG-15A-N},{IDNR=},{PD=15A},{V1=26},{PRM=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PD
Pad diameter
[mm]
PFG-1.5A-N
1.5A
PFG-2A-N
2A
PFG-3.5A-N
3.5A
PFG-2 x 4A-N
2 x 4A
PFG-3.5 x 7A-N
3.5 x 7A
PFG-2 x 4-N
2 x 4
PFG-3.5 x 7-N
3.5 x 7
PFG-5A-N
5A
PFG-6A-N
6A
PFG-8A-N
8A
PFG-10A-N
10A
PFG-15-N
15
PFG-15A-N
15A
PFG-20-N
20
PFG-20B-N
20B
PFG-25-N
25
PFG-30-N
30
PFG-35-N
35
PFG-40-N
40
PFG-50-N
50
PFG-60-N
60
PFG-80-N
80
PFG-95-N
95
PFG-120-N
120
PFG-150-N
150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表