SLHS-UCL - Socket Head Cap Screw / Low Head
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
Clean environment Screw
Powered by
CAD模型選擇
{nbk/e_nedzi_com/clean_environment_screw/slhs_ucl.prj},{NB=SLHS-M4-8-UCL},{CN=SLHS-M4-8-UCL},{M=M4},{P=0.70},{L=8},{D1=7.0},{L1=2.8},{B=2.5},{T=2.3},{L2=All Thread},{LX=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Length t
[mm]
L2
Length L2
[mm]
SLHS-M2-5-UCL
SLHS-M2-5-UCL
M2
0.40
5
3.8
1.3
1.3
0.7
All Thread
SLHS-M2-6-UCL
SLHS-M2-6-UCL
M2
0.40
6
3.8
1.3
1.3
0.7
All Thread
SLHS-M2-8-UCL
SLHS-M2-8-UCL
M2
0.40
8
3.8
1.3
1.3
0.7
All Thread
SLHS-M2-10-UCL
SLHS-M2-10-UCL
M2
0.40
10
3.8
1.3
1.3
0.7
All Thread
SLHS-M2-12-UCL
SLHS-M2-12-UCL
M2
0.40
12
3.8
1.3
1.3
0.7
All Thread
SLHS-M2.5-5-UCL
SLHS-M2.5-5-UCL
M2.5
0.45
5
4.5
1.6
1.5
1.0
All Thread
SLHS-M2.5-6-UCL
SLHS-M2.5-6-UCL
M2.5
0.45
6
4.5
1.6
1.5
1.0
All Thread
SLHS-M2.5-8-UCL
SLHS-M2.5-8-UCL
M2.5
0.45
8
4.5
1.6
1.5
1.0
All Thread
SLHS-M2.5-10-UCL
SLHS-M2.5-10-UCL
M2.5
0.45
10
4.5
1.6
1.5
1.0
All Thread
SLHS-M2.5-12-UCL
SLHS-M2.5-12-UCL
M2.5
0.45
12
4.5
1.6
1.5
1.0
All Thread
SLHS-M3-5-UCL
SLHS-M3-5-UCL
M3
0.50
5
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-6-UCL
SLHS-M3-6-UCL
M3
0.50
6
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-8-UCL
SLHS-M3-8-UCL
M3
0.50
8
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-10-UCL
SLHS-M3-10-UCL
M3
0.50
10
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-12-UCL
SLHS-M3-12-UCL
M3
0.50
12
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-16-UCL
SLHS-M3-16-UCL
M3
0.50
16
5.5
2.0
2.0
1.5
All Thread
SLHS-M3-20-UCL
SLHS-M3-20-UCL
M3
0.50
20
5.5
2.0
2.0
1.5
12
SLHS-M4-6-UCL
SLHS-M4-6-UCL
M4
0.70
6
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-8-UCL
SLHS-M4-8-UCL
M4
0.70
8
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-10-UCL
SLHS-M4-10-UCL
M4
0.70
10
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-12-UCL
SLHS-M4-12-UCL
M4
0.70
12
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-16-UCL
SLHS-M4-16-UCL
M4
0.70
16
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-20-UCL
SLHS-M4-20-UCL
M4
0.70
20
7.0
2.8
2.5
2.3
All Thread
SLHS-M4-25-UCL
SLHS-M4-25-UCL
M4
0.70
25
7.0
2.8
2.5
2.3
All Thread
SLHS-M5-8-UCL
SLHS-M5-8-UCL
M5
0.80
8
8.5
3.5
3.0
2.7
All Thread
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表